(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Drainboard SUS430

Drainboard SUS430

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/08/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 20,702.43 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
HTM-1200 SALE
HTM-600 SALE
HTM-750 SALE
HTM-900 SALE
KTM-1200 SALE
KTM-600
KTM-750 SALE
KTM-900 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage x Width x Height
(mm)
Trusco Cords Weights
(kg)
Quantity

฿ 30,941.16

฿ 28,967.11

LABORATORY TABLE 1 Piece(s) 40 Day(s) 1200×600×800 455-2211 17 1 unit

฿ 22,324.29

฿ 21,051.81

LABORATORY TABLE 1 Piece(s) 40 Day(s) 600×600×800 455-2229 11 1 unit

฿ 24,723.19

฿ 23,252.16

LABORATORY TABLE 1 Piece(s) 40 Day(s) 750×600×800 455-2237 13 1 unit

฿ 26,632.73

฿ 25,064.06

LABORATORY TABLE 1 Piece(s) 40 Day(s) 900×600×800 455-2245 14 1 unit

฿ 29,633.79

฿ 27,923.92

LABORATORY TABLE 1 Piece(s) 40 Day(s) 1200×450×800 455-2776 15 1 unit

฿ 20,702.43

LABORATORY TABLE 1 Piece(s) 40 Day(s) 600×450×800 455-2784 8 1 unit

฿ 24,020.98

฿ 22,976.07

LABORATORY TABLE 1 Piece(s) 40 Day(s) 750×450×800 455-2792 10 1 unit

฿ 25,089.26

฿ 23,965.26

LABORATORY TABLE 1 Piece(s) 40 Day(s) 900×450×800 455-2806 11 1 unit

Basic Specifications

  • Product Type
    Other
  • Caster
    Yes
  • Detail Types
    Drainboard
  • Back Guard Dimension: Length(mm)
    NA
  • Back Guard Dimension: Height(mm)
    NA
  • Characteristics
    20 to 25 mm edge prevents water from spilling. Gradient of top board designed to facilitate draining.
  • Materials
    Stainless Steel (SUS430)
  • Drain Trap
    None (w/ Plug for Perforated Plate)
  • Accessories
    Drainage Bellows Hose 700 mm
  • Quantity
    1 unit

Product Description

Since there is a rising of 20 to 25 mm for spill containment, liquid is prevented from spilling onto the floor. A slope for drainage is provided on the top panel.

Part Number
HTM-1200 SALE
HTM-600 SALE
HTM-750 SALE
HTM-900 SALE
KTM-1200 SALE
KTM-600
KTM-750 SALE
KTM-900 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage x Width x Height
(mm)
Trusco Cords Weights
(kg)
Quantity

฿ 30,941.16

฿ 28,967.11

LABORATORY TABLE 1 Piece(s) 40 Day(s) 1200×600×800 455-2211 17 1 unit

฿ 22,324.29

฿ 21,051.81

LABORATORY TABLE 1 Piece(s) 40 Day(s) 600×600×800 455-2229 11 1 unit

฿ 24,723.19

฿ 23,252.16

LABORATORY TABLE 1 Piece(s) 40 Day(s) 750×600×800 455-2237 13 1 unit

฿ 26,632.73

฿ 25,064.06

LABORATORY TABLE 1 Piece(s) 40 Day(s) 900×600×800 455-2245 14 1 unit

฿ 29,633.79

฿ 27,923.92

LABORATORY TABLE 1 Piece(s) 40 Day(s) 1200×450×800 455-2776 15 1 unit

฿ 20,702.43

LABORATORY TABLE 1 Piece(s) 40 Day(s) 600×450×800 455-2784 8 1 unit

฿ 24,020.98

฿ 22,976.07

LABORATORY TABLE 1 Piece(s) 40 Day(s) 750×450×800 455-2792 10 1 unit

฿ 25,089.26

฿ 23,965.26

LABORATORY TABLE 1 Piece(s) 40 Day(s) 900×450×800 455-2806 11 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1