(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

2 Tank Sink SUS430 (Drain Trap, Small 114 mm, With Garbage Basket)

2 Tank Sink SUS430 (Drain Trap, Small 114 mm, With Garbage Basket)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 18,233.60 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
HP2-1000 SALE
HP2-1200 SALE
HP2-1500 SALE
HP2-1800 SALE
HP2-900 SALE
KP2-1000 SALE
KP2-1200 SALE
KP2-750 SALE
KP2-900 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage x Width x Height
(mm)
Inner Tank Dimension: Frontage
(mm)
Inner Tank Dimension: Length
(mm)
Inner Tank Dimension: Height
(mm)
Back Guard Dimension: Length
(mm)
Trusco Cords Weights
(kg)
Quantity

฿ 35,311.25

฿ 32,814.74

LABORATORY TABLE 1 Piece(s) 40 Day(s) 1000×600×800 445 490 230 40 455-1923 21.5 1 unit

฿ 30,359.54

฿ 26,768.01

LABORATORY TABLE 1 Piece(s) 40 Day(s) 1200×600×800 520 480 220 40 455-1931 27.5 1 unit

฿ 47,136.45

฿ 43,422.10

LABORATORY TABLE 1 Piece(s) 40 Day(s) 1500×600×800 695 490 230 40 455-1940 31 1 unit

฿ 53,756.35

฿ 49,466.59

LABORATORY TABLE 1 Piece(s) 40 Day(s) 1800×600×800 845 490 230 40 455-1958 36 1 unit

฿ 25,030.95

฿ 22,427.73

LABORATORY TABLE 1 Piece(s) 40 Day(s) 900×600×800 375 450 220 40 455-1966 20 1 unit

฿ 24,302.94

฿ 21,984.44

LABORATORY TABLE 1 Piece(s) 40 Day(s) 1000×450×800 450 375 220 25 455-2491 18.5 1 unit

฿ 26,248.32

฿ 23,361.00

LABORATORY TABLE 1 Piece(s) 40 Day(s) 1200×450×800 530 370 220 25 455-2504 22.5 1 unit

฿ 18,233.60

฿ 16,215.14

LABORATORY TABLE 1 Piece(s) 40 Day(s) 750×450×800 320 375 220 25 455-2512 15.5 1 unit

฿ 18,967.64

฿ 16,708.59

LABORATORY TABLE 1 Piece(s) 40 Day(s) 900×450×800 400 375 220 25 455-2521 17 1 unit

Basic Specifications

  • Product Type
    Sink
  • Caster
    Yes
  • Sink number
    Double Tank
  • Back Guard Dimension: Height(mm)
    90
  • Characteristics
    Full-scale Professional-use Sink Cabinet with extensive sizes.
  • Materials
    Stainless Steel (SUS430)
  • Specifications
    With trash basket
  • Drain Trap
    Small Type (114 mm)
  • Overflow
    Available
  • Accessories
    Bellows Y Hose
  • Quantity
    1 unit

Product Description

Full-scale stainless steel sink for business use.
[Features]
· A variety of sizes.
· Assembly after bringing in is possible at sites with narrow service entrances.
· Be cautious of adhesion of salt content, bleach and chemicals.
[Applications]
· Convenient for washing hands or washing equipment and containers at factories and warehouses.

Part Number
HP2-1000 SALE
HP2-1200 SALE
HP2-1500 SALE
HP2-1800 SALE
HP2-900 SALE
KP2-1000 SALE
KP2-1200 SALE
KP2-750 SALE
KP2-900 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage x Width x Height
(mm)
Inner Tank Dimension: Frontage
(mm)
Inner Tank Dimension: Length
(mm)
Inner Tank Dimension: Height
(mm)
Back Guard Dimension: Length
(mm)
Trusco Cords Weights
(kg)
Quantity

฿ 35,311.25

฿ 32,814.74

LABORATORY TABLE 1 Piece(s) 40 Day(s) 1000×600×800 445 490 230 40 455-1923 21.5 1 unit

฿ 30,359.54

฿ 26,768.01

LABORATORY TABLE 1 Piece(s) 40 Day(s) 1200×600×800 520 480 220 40 455-1931 27.5 1 unit

฿ 47,136.45

฿ 43,422.10

LABORATORY TABLE 1 Piece(s) 40 Day(s) 1500×600×800 695 490 230 40 455-1940 31 1 unit

฿ 53,756.35

฿ 49,466.59

LABORATORY TABLE 1 Piece(s) 40 Day(s) 1800×600×800 845 490 230 40 455-1958 36 1 unit

฿ 25,030.95

฿ 22,427.73

LABORATORY TABLE 1 Piece(s) 40 Day(s) 900×600×800 375 450 220 40 455-1966 20 1 unit

฿ 24,302.94

฿ 21,984.44

LABORATORY TABLE 1 Piece(s) 40 Day(s) 1000×450×800 450 375 220 25 455-2491 18.5 1 unit

฿ 26,248.32

฿ 23,361.00

LABORATORY TABLE 1 Piece(s) 40 Day(s) 1200×450×800 530 370 220 25 455-2504 22.5 1 unit

฿ 18,233.60

฿ 16,215.14

LABORATORY TABLE 1 Piece(s) 40 Day(s) 750×450×800 320 375 220 25 455-2512 15.5 1 unit

฿ 18,967.64

฿ 16,708.59

LABORATORY TABLE 1 Piece(s) 40 Day(s) 900×450×800 400 375 220 25 455-2521 17 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1