(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Fixed Amount Liquid Discharge Valve (PCV-12-2P)

Fixed Amount Liquid Discharge Valve (PCV-12-2P)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
NCV-17-1P-1N SALE
PCV-12-2P
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Operating Air Pressure
(MPa)
Maximum Response Frequency
(times/min)
Mass
(g)
Amount Of Content

฿ 71,928.00

฿ 53,946.00

PUMPING EQUIPMENT 1 Piece(s) 23 Day(s) 0.35–0.5 680 204 1 unit

฿ 42,666.66

PUMPING EQUIPMENT 1 Piece(s) 16 Day(s) 0.35~0.6 580 220 1 unit

Basic Specifications

  • Product Type
    Dispenser
  • Maximum Liquid Pumping Pressure(Mpa)
    0.5
  • Trusco Code
    -
  • Features
    Excellent drainage and fixed quantity discharge are realized. Lightweight, and suitable for mounting on automatic machines.
  • Driving mode
    Air Operated Type
  • Amount Of Content
    1 unit

Product Description

Excellent drainage and fixed quantity discharge are realized. Lightweight and ideal for mounting on automatic machines.

Part Number
NCV-17-1P-1N SALE
PCV-12-2P
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Operating Air Pressure
(MPa)
Maximum Response Frequency
(times/min)
Mass
(g)
Amount Of Content

฿ 71,928.00

฿ 53,946.00

PUMPING EQUIPMENT 1 Piece(s) 23 Day(s) 0.35–0.5 680 204 1 unit

฿ 42,666.66

PUMPING EQUIPMENT 1 Piece(s) 16 Day(s) 0.35~0.6 580 220 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1