(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

fluoropolymer Male Joint

fluoropolymer Male Joint

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 931.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
NR1062-01
NR1062-02
NR1062-03
NR1062-04
NR1062-05
NR1062-06
NR1062-07
NR1062-08
NR1062-09
NR1062-10
NR1062-11
NR1062-12
NR1062-13
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Applicable Tube Outer Diameter
(mm)
Screw Size Trusco Cords Weights
(g)
Internal Capacity

฿ 931.00

PUMPING EQUIPMENT 1 Piece(s) 10 Day(s) 6 R 1/8 391-6308 20 1 pc.

฿ 931.00

PUMPING EQUIPMENT 1 Piece(s) 19 Day(s) 6 R 1/4 391-6316 20 1 pc.

฿ 1,116.00

PUMPING EQUIPMENT 1 Piece(s) 10 Day(s) 6 R 3/8 391-6324 20 1 pc.

฿ 1,024.00

PUMPING EQUIPMENT 1 Piece(s) 12 Day(s) 8 R 1/8 391-6332 20 1 pc.

฿ 1,256.00

PUMPING EQUIPMENT 1 Piece(s) 12 Day(s) 8 R 1/4 391-6341 20 1 pc.

฿ 1,256.00

PUMPING EQUIPMENT 1 Piece(s) 10 Day(s) 8 R 3/8 391-6359 20 1 pc.

฿ 1,396.00

PUMPING EQUIPMENT 1 Piece(s) 10 Day(s) 10 R 1/4 391-6367 20 1 pc.

฿ 1,396.00

PUMPING EQUIPMENT 1 Piece(s) 10 Day(s) 10 R 3/8 391-6375 20 1 pc.

฿ 1,767.00

PUMPING EQUIPMENT 1 Piece(s) 10 Day(s) 10 R 1/2 391-6383 30 1 pc.

฿ 1,767.00

PUMPING EQUIPMENT 1 Piece(s) 10 Day(s) 12 R 1/4 391-6391 20 1 pc.

฿ 1,628.00

PUMPING EQUIPMENT 1 Piece(s) 10 Day(s) 12 R 3/8 391-6405 30 1 pc.

฿ 1,860.00

PUMPING EQUIPMENT 1 Piece(s) 10 Day(s) 12 R 1/2 391-6413 30 1 pc.

฿ 3,302.00

PUMPING EQUIPMENT 1 Piece(s) 10 Day(s) 19 R 3/4 391-6421 60 1 pc.

Basic Specifications

  • Product Model
    Tube Coupling
  • Characteristics
    Excellent in heat resistance, non-adhesiveness, high electric insulation, and smoothness. Can be used in connecting fluororesin tubes. The F Lock Seal can be used by inserting and mounting a groove on the outer side of the tube with a grooving cutter sold separately. Can be fixed firmly even without a groove cutter but because of this the pressure resistance drops.
  • Applicable Fluid
    Acids, Alkali, Etc.
  • Main Unit Material
    PFA/PTFE
  • Internal Capacity
    1 pc.

Product Description

Excellent heat resistance, non-stickiness, high electrical insulation and lubricity. Used for the connection of fluororesin tubes. The F lock seal can be attached and used by cutting grooves on the outside of the tube with the grooving cutter sold separately. Can be firmly fixed even without a grooving cutter but pressure resistance will decrease.

Part Number
NR1062-01
NR1062-02
NR1062-03
NR1062-04
NR1062-05
NR1062-06
NR1062-07
NR1062-08
NR1062-09
NR1062-10
NR1062-11
NR1062-12
NR1062-13
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Applicable Tube Outer Diameter
(mm)
Screw Size Trusco Cords Weights
(g)
Internal Capacity

฿ 931.00

PUMPING EQUIPMENT 1 Piece(s) 10 Day(s) 6 R 1/8 391-6308 20 1 pc.

฿ 931.00

PUMPING EQUIPMENT 1 Piece(s) 19 Day(s) 6 R 1/4 391-6316 20 1 pc.

฿ 1,116.00

PUMPING EQUIPMENT 1 Piece(s) 10 Day(s) 6 R 3/8 391-6324 20 1 pc.

฿ 1,024.00

PUMPING EQUIPMENT 1 Piece(s) 12 Day(s) 8 R 1/8 391-6332 20 1 pc.

฿ 1,256.00

PUMPING EQUIPMENT 1 Piece(s) 12 Day(s) 8 R 1/4 391-6341 20 1 pc.

฿ 1,256.00

PUMPING EQUIPMENT 1 Piece(s) 10 Day(s) 8 R 3/8 391-6359 20 1 pc.

฿ 1,396.00

PUMPING EQUIPMENT 1 Piece(s) 10 Day(s) 10 R 1/4 391-6367 20 1 pc.

฿ 1,396.00

PUMPING EQUIPMENT 1 Piece(s) 10 Day(s) 10 R 3/8 391-6375 20 1 pc.

฿ 1,767.00

PUMPING EQUIPMENT 1 Piece(s) 10 Day(s) 10 R 1/2 391-6383 30 1 pc.

฿ 1,767.00

PUMPING EQUIPMENT 1 Piece(s) 10 Day(s) 12 R 1/4 391-6391 20 1 pc.

฿ 1,628.00

PUMPING EQUIPMENT 1 Piece(s) 10 Day(s) 12 R 3/8 391-6405 30 1 pc.

฿ 1,860.00

PUMPING EQUIPMENT 1 Piece(s) 10 Day(s) 12 R 1/2 391-6413 30 1 pc.

฿ 3,302.00

PUMPING EQUIPMENT 1 Piece(s) 10 Day(s) 19 R 3/4 391-6421 60 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1