(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

fluoropolymer Half Male Joint

fluoropolymer Half Male Joint

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 1,814.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
NR0062-01
NR0062-02
NR0062-03
NR0062-04
NR0062-05
NR0062-06
NR0062-07
NR0062-08
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Applicable Tube Outer Diameter
(mm)
Screw Size Specifications Trusco Cords Internal Capacity

฿ 1,814.00

PUMPING EQUIPMENT 1 Piece(s) 10 Day(s) 6 R 1/4 Type That Stops in the Midway 391-5573 1 pc.

฿ 1,953.00

PUMPING EQUIPMENT 1 Piece(s) 10 Day(s) 8 R 1/4 Type That Stops in the Midway 391-5581 1 pc.

฿ 2,232.00

PUMPING EQUIPMENT 1 Piece(s) 10 Day(s) 10 R 3/8 Type That Stops in the Midway 391-5590 1 pc.

฿ 2,466.00

PUMPING EQUIPMENT 1 Piece(s) 10 Day(s) 12 R 3/8 Type That Stops in the Midway 391-5603 1 pc.

฿ 1,814.00

PUMPING EQUIPMENT 1 Piece(s) 10 Day(s) 6 R 1/4 Penetrating Type 391-5611 1 pc.

฿ 1,953.00

PUMPING EQUIPMENT 1 Piece(s) 14 Day(s) 8 R 1/4 Penetrating Type 391-5620 1 pc.

฿ 2,232.00

PUMPING EQUIPMENT 1 Piece(s) 12 Day(s) 10 R 3/8 Penetrating Type 391-5638 1 pc.

฿ 2,466.00

PUMPING EQUIPMENT 1 Piece(s) 19 Day(s) 12 R 3/8 Penetrating Type 391-5646 1 pc.

Basic Specifications

  • Product Model
    Tube Coupling
  • Characteristics
    Excellent in heat resistance, non-adhesiveness, high electric insulation, and smoothness. Includes midway halting (NR0062-01 to 04) and penetrative types (NR0062-05 to 08). The through type is used when you want the tube to penetrate the sensor or thermometer.
  • Applicable Fluid
    Acids, Alkali, Etc.
  • Main Unit Material
    PFA/PTFE
  • Weights(g)
    20
  • Internal Capacity
    1 pc.

Product Description

Excellent heat resistance, non-stickiness, high electrical insulation and lubricity. Types that stop in the middle (NR0062-01 to 04) and types that penetrate (NR0062-05 to 08) are available. Penetrating types are used for penetrating a tube through a sensor or thermometer.

Part Number
NR0062-01
NR0062-02
NR0062-03
NR0062-04
NR0062-05
NR0062-06
NR0062-07
NR0062-08
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Applicable Tube Outer Diameter
(mm)
Screw Size Specifications Trusco Cords Internal Capacity

฿ 1,814.00

PUMPING EQUIPMENT 1 Piece(s) 10 Day(s) 6 R 1/4 Type That Stops in the Midway 391-5573 1 pc.

฿ 1,953.00

PUMPING EQUIPMENT 1 Piece(s) 10 Day(s) 8 R 1/4 Type That Stops in the Midway 391-5581 1 pc.

฿ 2,232.00

PUMPING EQUIPMENT 1 Piece(s) 10 Day(s) 10 R 3/8 Type That Stops in the Midway 391-5590 1 pc.

฿ 2,466.00

PUMPING EQUIPMENT 1 Piece(s) 10 Day(s) 12 R 3/8 Type That Stops in the Midway 391-5603 1 pc.

฿ 1,814.00

PUMPING EQUIPMENT 1 Piece(s) 10 Day(s) 6 R 1/4 Penetrating Type 391-5611 1 pc.

฿ 1,953.00

PUMPING EQUIPMENT 1 Piece(s) 14 Day(s) 8 R 1/4 Penetrating Type 391-5620 1 pc.

฿ 2,232.00

PUMPING EQUIPMENT 1 Piece(s) 12 Day(s) 10 R 3/8 Penetrating Type 391-5638 1 pc.

฿ 2,466.00

PUMPING EQUIPMENT 1 Piece(s) 19 Day(s) 12 R 3/8 Penetrating Type 391-5646 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1