(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pump Head Rotor: Iron

Pump Head Rotor: Iron

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 3,909.98 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
7013-08
7013-09
7013-20
7013-21
7014-20
7014-21
7015-20
7015-21
7016-20
7017-20
7018-20
7018-21
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Product Type Flow rate range
(ml/min)
Other Abstract Compatible Tube No. Continuous loading type Rotor Material Features Mass
(g)
Amount Of Content

฿ 3,909.98

PUMPING EQUIPMENT 1 Piece(s) 40 Day(s) Other - Option Standard Type - Triple - - 100 1 Set

฿ 4,392.42

PUMPING EQUIPMENT 1 Piece(s) 40 Day(s) Other - Option Standard Type - 4 Outlets - - 100 1 Set

฿ 13,815.00

PUMPING EQUIPMENT 1 Piece(s) 40 Day(s) Fluid feed pump 0.06~36 - - 13 - Iron Basic pump head. Up to 4 units can be connected. Uses molded polycarbonate case with excellent impact resistance. Can be set to motor drive part and tube, and can be used as liquid feed pump. 500 1 pc.

฿ 19,408.67

PUMPING EQUIPMENT 1 Piece(s) 40 Day(s) Fluid feed pump 0.06~36 - - 13 - Stainless Steel Basic pump head. Up to 4 units can be connected. Uses molded polycarbonate case with excellent impact resistance. Can be set to motor drive part and tube, and can be used as liquid feed pump. 500 1 pc.

฿ 13,815.00

PUMPING EQUIPMENT 1 Piece(s) 40 Day(s) Fluid feed pump 0.21~130 - - 14 - Iron Basic pump head. Up to 4 units can be connected. Uses molded polycarbonate case with excellent impact resistance. Can be set to motor drive part and tube, and can be used as liquid feed pump. 500 1 pc.

฿ 19,408.67

PUMPING EQUIPMENT 1 Piece(s) 40 Day(s) Fluid feed pump 0.21~130 - - 14 - Stainless Steel Basic pump head. Up to 4 units can be connected. Uses molded polycarbonate case with excellent impact resistance. Can be set to motor drive part and tube, and can be used as liquid feed pump. 500 1 pc.

฿ 13,815.00

PUMPING EQUIPMENT 1 Piece(s) 40 Day(s) Fluid feed pump 1.70~1000 - - 15 - Iron Basic pump head. Up to 4 units can be connected. Uses molded polycarbonate case with excellent impact resistance. Can be set to motor drive part and tube, and can be used as liquid feed pump. 500 1 pc.

฿ 19,408.67

PUMPING EQUIPMENT 1 Piece(s) 40 Day(s) Fluid feed pump 1.70~1000 - - 15 - Stainless Steel Basic pump head. Up to 4 units can be connected. Uses molded polycarbonate case with excellent impact resistance. Can be set to motor drive part and tube, and can be used as liquid feed pump. 500 1 pc.

฿ 13,815.00

PUMPING EQUIPMENT 1 Piece(s) 40 Day(s) Fluid feed pump 0.80~480 - - 16 - Iron Basic pump head. Up to 4 units can be connected. Uses molded polycarbonate case with excellent impact resistance. Can be set to motor drive part and tube, and can be used as liquid feed pump. 500 1 pc.

฿ 13,815.00

PUMPING EQUIPMENT 1 Piece(s) 40 Day(s) Fluid feed pump 2.80~1700 - - 17 - Iron Basic pump head. Up to 4 units can be connected. Uses molded polycarbonate case with excellent impact resistance. Can be set to motor drive part and tube, and can be used as liquid feed pump. 500 1 pc.

฿ 13,815.00

PUMPING EQUIPMENT 1 Piece(s) 40 Day(s) Fluid feed pump 3.80~2300 - - 18 - Iron Basic pump head. Up to 4 units can be connected. Uses molded polycarbonate case with excellent impact resistance. Can be set to motor drive part and tube, and can be used as liquid feed pump. 500 1 pc.

฿ 19,408.67

PUMPING EQUIPMENT 1 Piece(s) 40 Day(s) Fluid feed pump 3.80~2300 - - 18 - Stainless Steel Basic pump head. Up to 4 units can be connected. Uses molded polycarbonate case with excellent impact resistance. Can be set to motor drive part and tube, and can be used as liquid feed pump. 500 1 pc.

Basic Specifications

  • Case Material
    Polycarbonate (PC)

Product Description

Pump head with mounting brackets that can be connected up to 4 heads in the polycarbonate molded case with excellent impact resistance.

Part Number
7013-08
7013-09
7013-20
7013-21
7014-20
7014-21
7015-20
7015-21
7016-20
7017-20
7018-20
7018-21
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Product Type Flow rate range
(ml/min)
Other Abstract Compatible Tube No. Continuous loading type Rotor Material Features Mass
(g)
Amount Of Content

฿ 3,909.98

PUMPING EQUIPMENT 1 Piece(s) 40 Day(s) Other - Option Standard Type - Triple - - 100 1 Set

฿ 4,392.42

PUMPING EQUIPMENT 1 Piece(s) 40 Day(s) Other - Option Standard Type - 4 Outlets - - 100 1 Set

฿ 13,815.00

PUMPING EQUIPMENT 1 Piece(s) 40 Day(s) Fluid feed pump 0.06~36 - - 13 - Iron Basic pump head. Up to 4 units can be connected. Uses molded polycarbonate case with excellent impact resistance. Can be set to motor drive part and tube, and can be used as liquid feed pump. 500 1 pc.

฿ 19,408.67

PUMPING EQUIPMENT 1 Piece(s) 40 Day(s) Fluid feed pump 0.06~36 - - 13 - Stainless Steel Basic pump head. Up to 4 units can be connected. Uses molded polycarbonate case with excellent impact resistance. Can be set to motor drive part and tube, and can be used as liquid feed pump. 500 1 pc.

฿ 13,815.00

PUMPING EQUIPMENT 1 Piece(s) 40 Day(s) Fluid feed pump 0.21~130 - - 14 - Iron Basic pump head. Up to 4 units can be connected. Uses molded polycarbonate case with excellent impact resistance. Can be set to motor drive part and tube, and can be used as liquid feed pump. 500 1 pc.

฿ 19,408.67

PUMPING EQUIPMENT 1 Piece(s) 40 Day(s) Fluid feed pump 0.21~130 - - 14 - Stainless Steel Basic pump head. Up to 4 units can be connected. Uses molded polycarbonate case with excellent impact resistance. Can be set to motor drive part and tube, and can be used as liquid feed pump. 500 1 pc.

฿ 13,815.00

PUMPING EQUIPMENT 1 Piece(s) 40 Day(s) Fluid feed pump 1.70~1000 - - 15 - Iron Basic pump head. Up to 4 units can be connected. Uses molded polycarbonate case with excellent impact resistance. Can be set to motor drive part and tube, and can be used as liquid feed pump. 500 1 pc.

฿ 19,408.67

PUMPING EQUIPMENT 1 Piece(s) 40 Day(s) Fluid feed pump 1.70~1000 - - 15 - Stainless Steel Basic pump head. Up to 4 units can be connected. Uses molded polycarbonate case with excellent impact resistance. Can be set to motor drive part and tube, and can be used as liquid feed pump. 500 1 pc.

฿ 13,815.00

PUMPING EQUIPMENT 1 Piece(s) 40 Day(s) Fluid feed pump 0.80~480 - - 16 - Iron Basic pump head. Up to 4 units can be connected. Uses molded polycarbonate case with excellent impact resistance. Can be set to motor drive part and tube, and can be used as liquid feed pump. 500 1 pc.

฿ 13,815.00

PUMPING EQUIPMENT 1 Piece(s) 40 Day(s) Fluid feed pump 2.80~1700 - - 17 - Iron Basic pump head. Up to 4 units can be connected. Uses molded polycarbonate case with excellent impact resistance. Can be set to motor drive part and tube, and can be used as liquid feed pump. 500 1 pc.

฿ 13,815.00

PUMPING EQUIPMENT 1 Piece(s) 40 Day(s) Fluid feed pump 3.80~2300 - - 18 - Iron Basic pump head. Up to 4 units can be connected. Uses molded polycarbonate case with excellent impact resistance. Can be set to motor drive part and tube, and can be used as liquid feed pump. 500 1 pc.

฿ 19,408.67

PUMPING EQUIPMENT 1 Piece(s) 40 Day(s) Fluid feed pump 3.80~2300 - - 18 - Stainless Steel Basic pump head. Up to 4 units can be connected. Uses molded polycarbonate case with excellent impact resistance. Can be set to motor drive part and tube, and can be used as liquid feed pump. 500 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1