- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Specifications of OLC-1
-
- Product Type
- Other
-
- Power Supply(V)
- Single-phase 100
-
- Other
- Option
-
- Width(mm)
- 150
-
- Length(mm)
- 100
-
- Height(mm)
- 150
-
- Trusco Cords
- 455-5317
-
- Weights(g)
- 1000
-
- Specifications
- Buzzer sound, alarm buzzer light, output terminal (AC100VC connection point), alarm output terminal (non-terminal C connection point)
-
- Power Consumption(W)
- 200
-
- Amount Of Content
- 1 unit
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 59,345.40
|
DEIONIZATION & PURE WATER
|
1 Piece(s)
|
|
40 Day(s)
|
1 unit |
Basic Specifications
-
- Product Type
- Other
-
- Power Supply(V)
- Single-phase 100
-
- Other
- Option
-
- Width(mm)
- 150
-
- Length(mm)
- 100
-
- Height(mm)
- 150
-
- Trusco Cords
- 455-5317
-
- Weights(g)
- 1000
-
- Specifications
- Buzzer sound, alarm buzzer light, output terminal (AC100VC connection point), alarm output terminal (non-terminal C connection point)
-
- Power Consumption(W)
- 200
-
- Amount Of Content
- 1 unit
Product Description
A water leakage detection device for cartridge pure water devices. An alarm is emitted when the sensor senses water leakage. Water leakage detection.
Specifications of OLC-1
-
- Product Type
- Other
-
- Power Supply(V)
- Single-phase 100
-
- Other
- Option
-
- Width(mm)
- 150
-
- Length(mm)
- 100
-
- Height(mm)
- 150
-
- Trusco Cords
- 455-5317
-
- Weights(g)
- 1000
-
- Specifications
- Buzzer sound, alarm buzzer light, output terminal (AC100VC connection point), alarm output terminal (non-terminal C connection point)
-
- Power Consumption(W)
- 200
-
- Amount Of Content
- 1 unit
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 59,345.40
|
DEIONIZATION & PURE WATER
|
1 Piece(s)
|
|
40 Day(s)
|
1 unit |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?