(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Filter Housing Dual-Type Mounting Bracket

Filter Housing Dual-Type Mounting Bracket

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 933000

  • Product Type
    Other
  • Other
    Option
  • Width(mm)
    475
  • Length(mm)
    50
  • Height(mm)
    30
  • Trusco Cords
    455-5163
  • Weights(g)
    1500
  • Specifications
    G Series Metal Installation Fitting, x 1, Installation Mounting Bolts x 6, PF-3 Housing x 2, Connection Nozzle Set x 1
  • Amount Of Content
    1 Set (Set With 1 Mounting Bracket for G Series, 6 Bolts for Mounting, 2 PF-3 Housings, 1 Connection Nozzle Set)
Part Number
933000
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 3,899.77

DEIONIZATION & PURE WATER 1 Piece(s) 40 Day(s) 1 Set (Set With 1 Mounting Bracket for G Series, 6 Bolts for Mounting, 2 PF-3 Housings, 1 Connection Nozzle Set)

Basic Specifications

  • Product Type
    Other
  • Other
    Option
  • Width(mm)
    475
  • Length(mm)
    50
  • Height(mm)
    30
  • Trusco Cords
    455-5163
  • Weights(g)
    1500
  • Specifications
    G Series Metal Installation Fitting, x 1, Installation Mounting Bolts x 6, PF-3 Housing x 2, Connection Nozzle Set x 1
  • Amount Of Content
    1 Set (Set With 1 Mounting Bracket for G Series, 6 Bolts for Mounting, 2 PF-3 Housings, 1 Connection Nozzle Set)

Product Description

Up to 2 PF-3 housings can be attached. Connection to G series PF-3 housings.

Specifications of 933000

  • Product Type
    Other
  • Other
    Option
  • Width(mm)
    475
  • Length(mm)
    50
  • Height(mm)
    30
  • Trusco Cords
    455-5163
  • Weights(g)
    1500
  • Specifications
    G Series Metal Installation Fitting, x 1, Installation Mounting Bolts x 6, PF-3 Housing x 2, Connection Nozzle Set x 1
  • Amount Of Content
    1 Set (Set With 1 Mounting Bracket for G Series, 6 Bolts for Mounting, 2 PF-3 Housings, 1 Connection Nozzle Set)
Part Number
933000
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 3,899.77

DEIONIZATION & PURE WATER 1 Piece(s) 40 Day(s) 1 Set (Set With 1 Mounting Bracket for G Series, 6 Bolts for Mounting, 2 PF-3 Housings, 1 Connection Nozzle Set)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1