(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Filter Housing Pre-Treatment Filter

Filter Housing Pre-Treatment Filter

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of FAC-2

  • Product Type
    Filter
  • Standard Pure Water Amount(L/h)
    500
  • Width(mm)
    70
  • Length(mm)
    70
  • Height(mm)
    250
  • Trusco Cords
    455-5198
  • Weights(g)
    500
  • Specifications
    Fibrous Activated Charcoal, Heat Resistance 40°C, Differential Pressure Resistance 0.34 MPa
  • Amount Of Content
    1 pc.
Part Number
FAC-2
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 4,131.43

DEIONIZATION & PURE WATER 1 Piece(s) 40 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Filter
  • Standard Pure Water Amount(L/h)
    500
  • Width(mm)
    70
  • Length(mm)
    70
  • Height(mm)
    250
  • Trusco Cords
    455-5198
  • Weights(g)
    500
  • Specifications
    Fibrous Activated Charcoal, Heat Resistance 40°C, Differential Pressure Resistance 0.34 MPa
  • Amount Of Content
    1 pc.

Specifications of FAC-2

  • Product Type
    Filter
  • Standard Pure Water Amount(L/h)
    500
  • Width(mm)
    70
  • Length(mm)
    70
  • Height(mm)
    250
  • Trusco Cords
    455-5198
  • Weights(g)
    500
  • Specifications
    Fibrous Activated Charcoal, Heat Resistance 40°C, Differential Pressure Resistance 0.34 MPa
  • Amount Of Content
    1 pc.
Part Number
FAC-2
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 4,131.43

DEIONIZATION & PURE WATER 1 Piece(s) 40 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1