(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Filter Housing NFH-A Series, Plastic, Transparent Type

Filter Housing NFH-A Series, Plastic, Transparent Type

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 4,963.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
NFH-A-5-E
NFH-A-10-E
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Outside Diameter
(mm)
Height
(mm)
Standard Flow Rate
(L/h)
Connector Diameter Trusco Cords Weights
(g)
Amount Of Content

฿ 4,963.00

DEIONIZATION & PURE WATER 1 Piece(s) Same day 120 182 600 Rc1/2" 418-7571 600 1 unit

฿ 5,249.00

DEIONIZATION & PURE WATER 1 Piece(s) Same day 136 319 1200 Rc3/4" 418-7563 1100 1 unit

Basic Specifications

  • Product Type
    Housing
  • Product Type Details
    Filter Housing
  • Characteristics
    Transparent, enabling visual check of filtering condition.
  • Applications
    Filtering of industrial water and spring water. Filtering of iron rust and suspended matter. Filtering of cleaning water.
  • Design Pressure(Mpa)
    0.5
  • Design Temperature(°C)
    55
  • Material (Main Unit)
    Synthetic Resin
  • Material (O-Ring)
    EPDM
  • Amount Of Content
    1 unit

Product Description

A transparent plastic housing that allows you to visually check the clogging status of the filter.
[Features]
·Made of resin, it is lightweight and easy to handle.
·It can be used for various purposes by combining with a filter cartridge.
·The compatible filter is the "Filter Cartridge CW Series".
[Applications]
·Ideal for removing contaminants from well water, washing water, etc. in combination with a wind filter cartridge.
·Suitable for filtration of industrial water, well water, iron rust, muddiness and cleaning water.

Part Number
NFH-A-5-E
NFH-A-10-E
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Outside Diameter
(mm)
Height
(mm)
Standard Flow Rate
(L/h)
Connector Diameter Trusco Cords Weights
(g)
Amount Of Content

฿ 4,963.00

DEIONIZATION & PURE WATER 1 Piece(s) Same day 120 182 600 Rc1/2" 418-7571 600 1 unit

฿ 5,249.00

DEIONIZATION & PURE WATER 1 Piece(s) Same day 136 319 1200 Rc3/4" 418-7563 1100 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●A transparent type that you can check the filtration status.

Usage

●Filtration of industrial water and well water.
●Filtration of iron rust and suspended substances.
●Filtration of cleaning water.

Specification

●Setting Pressure: 0.5MPa 
●Design Temperature: 55°C

Materials

●Main Body: Synthetic Resin 
●O-ring: EPDM