(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Filter Housing NFH-NPP Series, Polypropylene

Filter Housing NFH-NPP Series, Polypropylene

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 4,480.65 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
NFH-NPP-10-E
NFH-NPP-20-E
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Height
(mm)
Standard Flow Rate
(L/h)
Trusco Cords Weights
(g)
Amount Of Content

฿ 4,480.65

DEIONIZATION & PURE WATER 1 Piece(s) 10 Day(s) 317 1200 418-7580 1000 1 unit

฿ 6,939.04

DEIONIZATION & PURE WATER 1 Piece(s) 1 Day(s) 565 2400 418-7598 1400 1 unit

Basic Specifications

  • Product Type
    Housing
  • Product Type Details
    Filter Housing
  • Outside Diameter(mm)
    136
  • Connector Diameter
    Rc3/4"
  • Characteristics
    Made of highly chemical resistant polypropylene.
  • Applications
    Filtering of industrial water and spring water. Filtering of iron rust and suspended matter. Filtering of cleaning water.
  • Design Pressure(Mpa)
    0.5
  • Design Temperature(°C)
    55
  • Material (Main Unit)
    Polypropylene (PP)
  • Material (O-Ring)
    EPDM
  • Amount Of Content
    1 unit

Product Description

Made of polypropylene with excellent chemical resistance. Filtration of industrial water and well water. Filtration of iron rust and muddiness. Filtration of cleaning water.

Part Number
NFH-NPP-10-E
NFH-NPP-20-E
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Height
(mm)
Standard Flow Rate
(L/h)
Trusco Cords Weights
(g)
Amount Of Content

฿ 4,480.65

DEIONIZATION & PURE WATER 1 Piece(s) 10 Day(s) 317 1200 418-7580 1000 1 unit

฿ 6,939.04

DEIONIZATION & PURE WATER 1 Piece(s) 1 Day(s) 565 2400 418-7598 1400 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Made of polypropylene, excellent in chemical resistance.

Usage

●Filtration of industrial water and well water.
●Filtration of iron rust and suspended substances.
●Filtration of cleaning water.

Specification

●Connection Port Diameter:Rc3/4
●SPQ(piece):6
●Setting Pressure: 0.5MPa 
●Design Temperature: 55°C

Materials

●Main Body: Polypropylene(PP) 
●O-ring: EPDM