(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cartridge Filter (Removal of Residual Chlorine)

Cartridge Filter (Removal of Residual Chlorine)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of CA10M

  • Product Type
    Filter
  • Product Type Details
    Cartridge Filter
  • Filtration Precision(μm)
    10
  • Trusco Cords
    137-2815
  • Weights(g)
    260
  • Inner Diameter(mm)
    28
  • Outside Diameter(mm)
    68
  • Length(mm)
    248
  • Maximum Use Temperature
    60°C or less
  • Compatible Housing
    1BL、K-1A
  • Cartridge Specification
    Carbon (Residual Chlorine Removal)
  • Materials
    Polypropylene (PP)
  • Amount Of Content
    1 pc.
Part Number
CA10M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 2,255.26

DEIONIZATION & PURE WATER 1 Piece(s) 1 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Filter
  • Product Type Details
    Cartridge Filter
  • Filtration Precision(μm)
    10
  • Trusco Cords
    137-2815
  • Weights(g)
    260
  • Inner Diameter(mm)
    28
  • Outside Diameter(mm)
    68
  • Length(mm)
    248
  • Maximum Use Temperature
    60°C or less
  • Compatible Housing
    1BL、K-1A
  • Cartridge Specification
    Carbon (Residual Chlorine Removal)
  • Materials
    Polypropylene (PP)
  • Amount Of Content
    1 pc.

Specifications of CA10M

  • Product Type
    Filter
  • Product Type Details
    Cartridge Filter
  • Filtration Precision(μm)
    10
  • Trusco Cords
    137-2815
  • Weights(g)
    260
  • Inner Diameter(mm)
    28
  • Outside Diameter(mm)
    68
  • Length(mm)
    248
  • Maximum Use Temperature
    60°C or less
  • Compatible Housing
    1BL、K-1A
  • Cartridge Specification
    Carbon (Residual Chlorine Removal)
  • Materials
    Polypropylene (PP)
  • Amount Of Content
    1 pc.
Part Number
CA10M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 2,255.26

DEIONIZATION & PURE WATER 1 Piece(s) 1 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●The interior and exterior products protect activated carbon with a non-woven fabric of polypropylene and polyethylene, there is no leakage of activated carbon particles.

Usage

●Removal of residual chlorine.
●Remove organic matters and chromaticity components.

Specification

●Filtration Precision(?m):10
●Inner Diameter x Outer Diameter x L(mm):28 x 68 x 248
●SPQ(piece):1
●Compatible Housing: 1BL, K-1A
●Cartridge: Carbon(residual chlorine removal)

Materials

●Polypropylene(PP)