(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Demi-Ace DS Type (Single-Use Type) (DS-N075)

Demi-Ace DS Type (Single-Use Type) (DS-N075)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
DS-N075
DS-N150
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Standard Pure Water Amount
(L/h)
Height
(mm)
Trusco Cords Weights
(g)
Amount Of Content

฿ 8,215.00

DEIONIZATION & PURE WATER 1 Piece(s) 40 Day(s) 7.5 304 458-4538 970 1 unit

฿ 9,893.67

DEIONIZATION & PURE WATER 1 Piece(s) 40 Day(s) 15 529 458-4546 1740 1 unit

Basic Specifications

  • Product Type
    Other
  • Product Type Details
    Pure Water Machine (Disposable Type)
  • Outside Diameter(mm)
    φ82
  • Maximum Usable Output
    0.3 MPa or Less
  • Maximum Use Temperature
    35℃
  • Specifications
    Main Body Only (For New Purchases, Requires DS Hose Set, Sold Separately)
  • Characteristics
    When the capabilities of the ion exchange resin disappear, the color of the resin changes to indicate that it needs replacing.
  • Applications
    Pure water production in the laboratory.
  • Amount Of Content
    1 unit

Product Description

When the effectiveness of the ion exchange resin runs out, the color of the resin changes to know when to replace it. For manufacturing pure water in laboratories.

Part Number
DS-N075
DS-N150
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Standard Pure Water Amount
(L/h)
Height
(mm)
Trusco Cords Weights
(g)
Amount Of Content

฿ 8,215.00

DEIONIZATION & PURE WATER 1 Piece(s) 40 Day(s) 7.5 304 458-4538 970 1 unit

฿ 9,893.67

DEIONIZATION & PURE WATER 1 Piece(s) 40 Day(s) 15 529 458-4546 1740 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Usage

●Manufacture of purified water in the laboratory.

Specification

●Max Working Pressure: 0.3MPa or less
●Max Working Temperature: 35°C
●Main Body Only(DS hose set is required separately for new installation)