(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

CUNO, Stainless Steel Filter Housing (1BS1-T-15)

CUNO, Stainless Steel Filter Housing (1BS1-T-15)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
1BS1-T-15 SALE
1BS1-T-20 SALE
1BS1-T-25 SALE
1BS2-T-20 SALE
1BS2-T-25 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Height
(mm)
Applicable Filter Connector Diameter Trusco Cords Weights
(g)
Standard Flow Rate
(m3/Hour)
Amount Of Content

฿ 32,215.00

฿ 19,022.96

DEIONIZATION & PURE WATER 1 Piece(s) 12 Day(s) 341 RB Series, BTJ Series, Micro Screen E Series, ACFS Series, MJ Series, DP Series, NT-T Series, SKYL Series, CTJ Series, D Series 250 mm type x 1 pc Rc1/2(15A) 384-8205 2800 1–2 1 unit

฿ 24,421.68

฿ 19,022.05

DEIONIZATION & PURE WATER 1 Piece(s) 10 Day(s) 341 RB Series, BTJ Series, Micro Screen E Series, ACFS Series, MJ Series, DP Series, NT-T Series, SKYL Series, CTJ Series, D Series 250 mm type x 1 pc Rc3/4(20A) 384-8213 2800 1–2 1 unit

฿ 31,540.00

฿ 19,021.77

DEIONIZATION & PURE WATER 1 Piece(s) 1 Day(s) 341 RB Series, Micro Screen E Series, ACFS Series, MJ Series, DP Series, NT-T Series, D Series 500 mm type x 1 pc Rc1(25A) 384-8221 2800 2–3 1 unit

฿ 40,929.00

฿ 37,654.68

DEIONIZATION & PURE WATER 1 Piece(s) 12 Day(s) 589 RB Series, Micro Screen E Series, ACFS Series, MJ Series, DP Series, NT-T Series, D Series 500 mm type x 1 pc Rc3/4(20A) 384-8230 4100 1–2 1 unit

฿ 40,929.00

฿ 37,654.68

DEIONIZATION & PURE WATER 1 Piece(s) 10 Day(s) 589 RB Series, BTJ Series, Micro Screen E Series, ACFS Series, MJ Series, DP Series, NT-T Series, SKYL Series, CTJ Series, D Series 250 mm type x 1 pc Rc1(25A) 390-1602 4100 1–2 1 unit

Basic Specifications

  • Product Type
    Housing
  • Product Type Details
    Filter Housing
  • Outside Diameter(mm)
    96
  • Characteristics
    It is durable and has a line up of calibers for easy fitting with piping.
  • Applications
    For filtration of resin solvent, paint, ink, etc. Also for filtration of cooling water, washing water and industrial water.
  • Design Pressure(Mpa)
    0.98
  • Design Temperature(°C)
    120
  • Materials
    Stainless Steel (316SS)
  • Amount Of Content
    1 unit

Product Description

A center rod structure water purification device consisting of 3 parts.
[Features]
· Has high durability and various calibers are available to easily match the piping.
· A filter housing in which parts can be easily detached and washed.
· Lightweight and compact, can be used by hanging from the piping.
· Excellent chemical resistance and durability thanks to employing 316 stainless steel material.
[Applications]
· Optimal for filtration of resin solvents, paint, ink, etc.
· Optimal for filtration of cooling water, cleaning water, well water and industrial water.

Part Number
1BS1-T-15 SALE
1BS1-T-20 SALE
1BS1-T-25 SALE
1BS2-T-20 SALE
1BS2-T-25 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Height
(mm)
Applicable Filter Connector Diameter Trusco Cords Weights
(g)
Standard Flow Rate
(m3/Hour)
Amount Of Content

฿ 32,215.00

฿ 19,022.96

DEIONIZATION & PURE WATER 1 Piece(s) 12 Day(s) 341 RB Series, BTJ Series, Micro Screen E Series, ACFS Series, MJ Series, DP Series, NT-T Series, SKYL Series, CTJ Series, D Series 250 mm type x 1 pc Rc1/2(15A) 384-8205 2800 1–2 1 unit

฿ 24,421.68

฿ 19,022.05

DEIONIZATION & PURE WATER 1 Piece(s) 10 Day(s) 341 RB Series, BTJ Series, Micro Screen E Series, ACFS Series, MJ Series, DP Series, NT-T Series, SKYL Series, CTJ Series, D Series 250 mm type x 1 pc Rc3/4(20A) 384-8213 2800 1–2 1 unit

฿ 31,540.00

฿ 19,021.77

DEIONIZATION & PURE WATER 1 Piece(s) 1 Day(s) 341 RB Series, Micro Screen E Series, ACFS Series, MJ Series, DP Series, NT-T Series, D Series 500 mm type x 1 pc Rc1(25A) 384-8221 2800 2–3 1 unit

฿ 40,929.00

฿ 37,654.68

DEIONIZATION & PURE WATER 1 Piece(s) 12 Day(s) 589 RB Series, Micro Screen E Series, ACFS Series, MJ Series, DP Series, NT-T Series, D Series 500 mm type x 1 pc Rc3/4(20A) 384-8230 4100 1–2 1 unit

฿ 40,929.00

฿ 37,654.68

DEIONIZATION & PURE WATER 1 Piece(s) 10 Day(s) 589 RB Series, BTJ Series, Micro Screen E Series, ACFS Series, MJ Series, DP Series, NT-T Series, SKYL Series, CTJ Series, D Series 250 mm type x 1 pc Rc1(25A) 390-1602 4100 1–2 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●A line-up of various size of calibers with high durability is available to make it easy to fit in the piping.

Usage

●Filtration of resin solvent, paint, and ink, etc.
●Filtration of cooling water, cleaning water, well water, and industrial water.

Specification

●W x H(mm):96 x 341
●SPQ(piece):1
●Design Pressure: 0.98MPa
●Estimated Flow Rate: 1m3/hour

Materials

●Stainless Steel(316SS)
●Gasket: PTFE