(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Bindings can be removed easily and cleanly. Also, parts leave no sign on the cover.
Product Type | Pipe File | Color | Blue | Size | A3 Landscape Type |
---|---|---|---|---|---|
Storable quantity(Volume) | 500 | Closing thickness(mm) | 50 | JAN Code | 4971660018864 |
Specifications | 2 holes, hole spacing: 80 mm | Width(mm) | 441 | Height(mm) | 314 |
Back Width(mm) | 66 | Capacity | 1 |
Please check the type/dimensions/specifications of the part 3405EABLUE in the KING FILE Super Pipe Bound
How can we improve?
How can we improve?