(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
TRL-107NH |
TRL-107NHF |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Cooling Coil | Trusco Cords | Amount Of Content |
---|---|---|---|---|---|---|---|---|
฿ 57,848.00 ฿ 54,978.74 |
COOLING EQUIPMENT | 1 Piece(s) | 40 Day(s) | SUS316 spiral pipe | 462-7792 | 1 unit | ||
฿ 57,848.00 ฿ 54,978.74 |
COOLING EQUIPMENT | 1 Piece(s) | 40 Day(s) | SUS316 flexible cooling pipe | 462-7806 | 1 unit |
[Specifications]
·Compact and lightweight handy cooler that can be easily carried around.
Part Number |
---|
TRL-107NH |
TRL-107NHF |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Cooling Coil | Trusco Cords | Amount Of Content |
---|---|---|---|---|---|---|---|---|
฿ 57,848.00 ฿ 54,978.74 |
COOLING EQUIPMENT | 1 Piece(s) | 40 Day(s) | SUS316 spiral pipe | 462-7792 | 1 unit | ||
฿ 57,848.00 ฿ 54,978.74 |
COOLING EQUIPMENT | 1 Piece(s) | 40 Day(s) | SUS316 flexible cooling pipe | 462-7806 | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?