(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

1 Zone Type Ceramic Electric Tube Furnace

1 Zone Type Ceramic Electric Tube Furnace

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 71,482.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
ARF-16KC SALE
ARF-20KC SALE
ARF-30KC SALE
ARF-40KC SALE
ARF-50KC SALE
ARF-80KC SALE
ARF-100KC SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Diameter
(mm)
Main Body Dimensions Width
(mm)
Main Body Sizes Depth
(mm)
Main Body Sizes Height
(mm)
Power Consumption
(W)
Trusco Cords Weights
(g)
Amount Of Content

฿ 98,393.00

฿ 84,863.96

HEATING EQUIPMENT 1 Piece(s) 40 Day(s) 25×140 170 110 110 300 455-0412 1000 1 unit

฿ 102,061.00

฿ 88,027.61

HEATING EQUIPMENT 1 Piece(s) 40 Day(s) 35×160 200 160 160 500 455-0421 2000 1 unit

฿ 71,482.00

฿ 61,653.23

HEATING EQUIPMENT 1 Piece(s) 40 Day(s) 60×260 300 186 186 500 455-0439 3000 1 unit

฿ 76,528.00

฿ 66,005.40

HEATING EQUIPMENT 1 Piece(s) 40 Day(s) 60×260 300 186 186 600 455-0447 3000 1 unit

฿ 86,619.00

฿ 74,708.89

HEATING EQUIPMENT 1 Piece(s) 40 Day(s) 60×260 300 186 186 700 455-0455 3000 1 unit

฿ 164,829.00

฿ 133,808.18

HEATING EQUIPMENT 1 Piece(s) 40 Day(s) 110×260 300 260 260 1200 455-0463 6000 1 unit

฿ 193,422.00

฿ 157,019.98

HEATING EQUIPMENT 1 Piece(s) 40 Day(s) 110×260 300 260 260 1200 455-0404 6000 1 unit

Basic Specifications

  • Product Model
    Electric Furnace
  • Operational Temperature Range(°C)
    Room temperature to 1,100°C
  • Power
    100 V
  • Characteristics
    Lightweight and compact tube furnace using cutting-edge ceramic shaping technology. As heat retention is good, heating requirements are low, and heat distribution is extremely good. As the heater does not sag, it can also be used vertically.
  • Specification Maximum Limit Temperature
    1200℃
  • Specification Heater
    Kanthal wire A-1
  • Specification Temperature Rise Time
    Up to 1,100°C approx. 25 minutes
  • Amount Of Content
    1 unit

Product Description

Ceramic electric tubular furnace that heats from room temperature +50°C to 1100°C.
[Features]
·A lightweight and compact tubular furnace using ceramic molding technology.
·Weight is about 6 kg.
·Because it has good heat retention, the heater capacity is small and the temperature distribution is very good.
·This is the standard type of ceramic electric tubular furnace.
·The opening and closing type of the furnace body makes it easy to install the furnace core tube and check the sample.
·Since it comes with a safety cover, there is little risk of burns, and it can also be used as a vertical tubular furnace.
[Applications]
·Ideal for research and development that uses up to high temperatures.

Part Number
ARF-16KC SALE
ARF-20KC SALE
ARF-30KC SALE
ARF-40KC SALE
ARF-50KC SALE
ARF-80KC SALE
ARF-100KC SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Diameter
(mm)
Main Body Dimensions Width
(mm)
Main Body Sizes Depth
(mm)
Main Body Sizes Height
(mm)
Power Consumption
(W)
Trusco Cords Weights
(g)
Amount Of Content

฿ 98,393.00

฿ 84,863.96

HEATING EQUIPMENT 1 Piece(s) 40 Day(s) 25×140 170 110 110 300 455-0412 1000 1 unit

฿ 102,061.00

฿ 88,027.61

HEATING EQUIPMENT 1 Piece(s) 40 Day(s) 35×160 200 160 160 500 455-0421 2000 1 unit

฿ 71,482.00

฿ 61,653.23

HEATING EQUIPMENT 1 Piece(s) 40 Day(s) 60×260 300 186 186 500 455-0439 3000 1 unit

฿ 76,528.00

฿ 66,005.40

HEATING EQUIPMENT 1 Piece(s) 40 Day(s) 60×260 300 186 186 600 455-0447 3000 1 unit

฿ 86,619.00

฿ 74,708.89

HEATING EQUIPMENT 1 Piece(s) 40 Day(s) 60×260 300 186 186 700 455-0455 3000 1 unit

฿ 164,829.00

฿ 133,808.18

HEATING EQUIPMENT 1 Piece(s) 40 Day(s) 110×260 300 260 260 1200 455-0463 6000 1 unit

฿ 193,422.00

฿ 157,019.98

HEATING EQUIPMENT 1 Piece(s) 40 Day(s) 110×260 300 260 260 1200 455-0404 6000 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●It is a lightweight and compact type tubular furnace applying state-of-the-art ceramics molding technology.
●Since the heat retention is good, the heater capacity is small and the temperature distribution is very good.
●With the heater not suspended, it

Specification

●Power(V):Single Phase 100
●Max Temperature Limit: 1200°C
●Working Temperature Range: Room Temperature to approx. 1100°C
●Heating Time: Approx. 25 minutes to 1100°C
●Heater: Kanthal Line A-1