(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Constant Temperature Ventilation Incubator, Forced Circulation Method, Temperature Range (°C), Room Temperature +10 – 260 (DKN812)

Constant Temperature Ventilation Incubator, Forced Circulation Method, Temperature Range (°C), Room Temperature +10 – 260 (DKN812)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
DKN612 SALE
DKN812 SALE
DKN912 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Dimensions
(mm)
Temperature Range
(°C)
Internal volume (L) Main Body Dimension Width
(mm)
Main Body Dimension Height
(mm)
Effective inside width dimensions
(mm)
Effective inside height dimension
(mm)
Specifications, temperature range
(°C)
Trusco Code Mass
(g)
Amount Of Content

฿ 141,598.55

฿ 96,216.21

INCUBATOR/DRYING CHAMBER 1 Piece(s) 40 Day(s) 710×651×870 Room Temperature +10-250 150 710 870 600 500 Room temperature +10 – 250 466-3292 65000 1 unit

฿ 264,833.00

฿ 180,801.49

INCUBATOR/DRYING CHAMBER 1 Piece(s) 40 Day(s) 710×651×1608 Room Temperature +10-210 300 710 1608 600 1000 Room temperature +10 – 210 466-3306 110000 1 unit

฿ 483,789.20

฿ 332,363.18

INCUBATOR/DRYING CHAMBER 1 Piece(s) 40 Day(s) 1180×651×1616 Room Temperature +10-210 535 1180 1616 1070 1000 Room temperature +10 – 210 466-3314 190000 1 unit

Basic Specifications

  • Product Type
    Incubator
  • Type
    Set Temperature
  • Power Supply
    Single-Phase 200 V
  • Convection system
    Forced Convection
  • Main Body Dimension Depth(mm)
    651
  • Effective inside depth dimension(mm)
    500
  • Features
    This forced ventilation constant temperature incubator is equipped with program operation functions. It comes complete with safety functions such as a self-diagnosis circuit, an excess temperature increase prevention device, a short circuit breaker for excess current, and a key lock function.
  • Amount Of Content
    1 unit

Product Description

This forced ventilation constant temperature incubator is equipped with program operation functions. It comes complete with safety functions such as a self-diagnosis circuit, an excess temperature rise prevention device, a short circuit breaker for overcurrent, and a key lock function.

Part Number
DKN612 SALE
DKN812 SALE
DKN912 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Dimensions
(mm)
Temperature Range
(°C)
Internal volume (L) Main Body Dimension Width
(mm)
Main Body Dimension Height
(mm)
Effective inside width dimensions
(mm)
Effective inside height dimension
(mm)
Specifications, temperature range
(°C)
Trusco Code Mass
(g)
Amount Of Content

฿ 141,598.55

฿ 96,216.21

INCUBATOR/DRYING CHAMBER 1 Piece(s) 40 Day(s) 710×651×870 Room Temperature +10-250 150 710 870 600 500 Room temperature +10 – 250 466-3292 65000 1 unit

฿ 264,833.00

฿ 180,801.49

INCUBATOR/DRYING CHAMBER 1 Piece(s) 40 Day(s) 710×651×1608 Room Temperature +10-210 300 710 1608 600 1000 Room temperature +10 – 210 466-3306 110000 1 unit

฿ 483,789.20

฿ 332,363.18

INCUBATOR/DRYING CHAMBER 1 Piece(s) 40 Day(s) 1180×651×1616 Room Temperature +10-210 535 1180 1616 1070 1000 Room temperature +10 – 210 466-3314 190000 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1