(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
T-300 |
T-301 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Capacity (L) | External Sizes Width (mm) |
External Dimensions Depth (mm) |
Tank Inside Dimensions Width (mm) |
Inner Tank Dimension Length (mm) |
Trusco Cords | Weights (kg) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 170,158.00 ฿ 113,138.05 |
INCUBATOR/DRYING CHAMBER | 1 Piece(s) | 40 Day(s) | 7 | 360 | 350 | 150 | 250 | 462-7741 | 18 | 1 unit | ||
฿ 183,292.00 ฿ 121,870.85 |
INCUBATOR/DRYING CHAMBER | 1 Piece(s) | 40 Day(s) | 16 | 520 | 400 | 300 | 300 | 462-7750 | 25 | 1 unit |
Heat resistance is considered in each part, including the stirring mechanism, it demonstrates stable performance in high temperature states of 200°C or above.
Part Number |
---|
T-300 |
T-301 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Capacity (L) | External Sizes Width (mm) |
External Dimensions Depth (mm) |
Tank Inside Dimensions Width (mm) |
Inner Tank Dimension Length (mm) |
Trusco Cords | Weights (kg) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 170,158.00 ฿ 113,138.05 |
INCUBATOR/DRYING CHAMBER | 1 Piece(s) | 40 Day(s) | 7 | 360 | 350 | 150 | 250 | 462-7741 | 18 | 1 unit | ||
฿ 183,292.00 ฿ 121,870.85 |
INCUBATOR/DRYING CHAMBER | 1 Piece(s) | 40 Day(s) | 16 | 520 | 400 | 300 | 300 | 462-7750 | 25 | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?