(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
T-104NA |
T-104NB |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Capacity (L) | External Sizes Width (mm) |
External Dimensions Depth (mm) |
Tank Inside Dimensions Width (mm) |
Inner Tank Dimension Length (mm) |
Trusco Cords | Weights (kg) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 114,730.00 ฿ 94,480.16 |
INCUBATOR/DRYING CHAMBER | 1 Piece(s) | 40 Day(s) | 28 | 525 | 345 | 350 | 300 | 462-7687 | 25 | 1 unit | ||
฿ 129,193.00 ฿ 106,390.44 |
INCUBATOR/DRYING CHAMBER | 1 Piece(s) | 40 Day(s) | 42 | 625 | 400 | 450 | 350 | 462-7695 | 30 | 1 unit |
High precision temperature control with little setting deviation or overshooting is carried out by a microcomputer PID control system. Equipped with an auto-start timer function as standard.
Part Number |
---|
T-104NA |
T-104NB |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Capacity (L) | External Sizes Width (mm) |
External Dimensions Depth (mm) |
Tank Inside Dimensions Width (mm) |
Inner Tank Dimension Length (mm) |
Trusco Cords | Weights (kg) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 114,730.00 ฿ 94,480.16 |
INCUBATOR/DRYING CHAMBER | 1 Piece(s) | 40 Day(s) | 28 | 525 | 345 | 350 | 300 | 462-7687 | 25 | 1 unit | ||
฿ 129,193.00 ฿ 106,390.44 |
INCUBATOR/DRYING CHAMBER | 1 Piece(s) | 40 Day(s) | 42 | 625 | 400 | 450 | 350 | 462-7695 | 30 | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?