(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Constant Temperature Water Tank, Internal Volume (L) 27–144

Constant Temperature Water Tank, Internal Volume (L) 27–144

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 94,580.07 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
BK300 SALE
BK400 SALE
BK500 SALE
BK610 SALE
BK710 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal volume (L) Tank internal dimensions: width
(mm)
Tank internal dimensions: depth
(mm)
Tank internal dimensions: height
(mm)
External Dimensions Width
(mm)
External Dimensions, Depth
(mm)
External Dimensions Height
(mm)
Mass
(g)
Amount Of Content

฿ 94,580.07

฿ 70,339.20

INCUBATOR/DRYING CHAMBER 1 Piece(s) 40 Day(s) 27 300 300 300 490 360 367 19 1 unit

฿ 128,778.27

฿ 95,888.30

INCUBATOR/DRYING CHAMBER 1 Piece(s) 40 Day(s) 42 400 350 300 590 410 367 25 1 unit

฿ 139,185.31

฿ 97,220.94

INCUBATOR/DRYING CHAMBER 1 Piece(s) 40 Day(s) 70 500 400 350 690 460 417 30 1 unit

฿ 188,821.54

฿ 132,401.66

INCUBATOR/DRYING CHAMBER 1 Piece(s) 40 Day(s) 109 548 500 400 738 560 467 36 1 unit

฿ 279,106.81

฿ 196,519.10

INCUBATOR/DRYING CHAMBER 1 Piece(s) 40 Day(s) 144 640 500 450 830 560 517 46 1 unit

Basic Specifications

  • Product Type
    Thermostatic Water Bath
  • Type
    Set Temperature
  • Temperature Range(°C)
    Room Temperature +5-80
  • Power Supply
    Single-Phase 100 V
  • Features
    It uses a stirring method via pump. It is equipped with a glass window that improves operability and allows the state of samples to be checked. Highly accurate temperature control and efficient in-tank stirring by a circulation pump achieve extremely high temperature control accuracy. Settings and indication values of the temperature and time are digitally displayed. The timer has auto start and quick auto stop functions.
  • Amount Of Content
    1 unit

Product Description

Uses a stirring method via pump. Equipped with a glass window that improves operability and allows checking on the state of samples. Thanks to the high precision temperature adjustment system and circulation pump, the efficient mixing inside the tank enables extremely accurate temperature adjustments to be made. Settings and indication values of the temperature and time are digitally displayed. The timer has auto start and quick auto stop functions.

Part Number
BK300 SALE
BK400 SALE
BK500 SALE
BK610 SALE
BK710 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal volume (L) Tank internal dimensions: width
(mm)
Tank internal dimensions: depth
(mm)
Tank internal dimensions: height
(mm)
External Dimensions Width
(mm)
External Dimensions, Depth
(mm)
External Dimensions Height
(mm)
Mass
(g)
Amount Of Content

฿ 94,580.07

฿ 70,339.20

INCUBATOR/DRYING CHAMBER 1 Piece(s) 40 Day(s) 27 300 300 300 490 360 367 19 1 unit

฿ 128,778.27

฿ 95,888.30

INCUBATOR/DRYING CHAMBER 1 Piece(s) 40 Day(s) 42 400 350 300 590 410 367 25 1 unit

฿ 139,185.31

฿ 97,220.94

INCUBATOR/DRYING CHAMBER 1 Piece(s) 40 Day(s) 70 500 400 350 690 460 417 30 1 unit

฿ 188,821.54

฿ 132,401.66

INCUBATOR/DRYING CHAMBER 1 Piece(s) 40 Day(s) 109 548 500 400 738 560 467 36 1 unit

฿ 279,106.81

฿ 196,519.10

INCUBATOR/DRYING CHAMBER 1 Piece(s) 40 Day(s) 144 640 500 450 830 560 517 46 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1