(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Granulation Vacuum Dryer (ADL-311-A)

Granulation Vacuum Dryer (ADL-311-A)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
ADL-311-A SALE
ADL-311S-A SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Supported specimens Amount Of Content

฿ 977,045.03

฿ 742,065.70

INCUBATOR/DRYING CHAMBER 1 Piece(s) 40 Day(s) Water-Soluble 1 unit

฿ 1,121,776.65

฿ 848,063.15

INCUBATOR/DRYING CHAMBER 1 Piece(s) 40 Day(s) Water-soluble organic solvent 1 unit

Basic Specifications

  • Product Type
    Dryer
  • Type
    Other
  • Power Supply
    Three-Phase 200 V
  • Main Body Dimension Width(mm)
    580
  • Main Body Dimension Depth(mm)
    420
  • Main Body Dimension Height(mm)
    1125
  • Features
    It is a spray dryer dedicated for supporting water solubility. Through spray drying, the sample is made into fine powder. The fine powder prepared is not oxidized, and has low moisture content and no contamination.
  • Mass(g)
    80
  • Capability
    Water evaporation amount maximum 1300 ml/h
  • Temperature Controller Setting Range
    40 to 220°C (Inlet temperature)
  • Dry Air Volume Adjustment Range
    0~0.7m3/min
  • Sprayer air pressure adjustment range
    0~0.3MPa
  • Fluid feed flow range
    0~26ml/min
  • Amount Of Content
    1 unit

Product Description

A dedicated water-solubility-compatible spray dryer. Spray drying turns samples into fine powder. The fine powder prepared is not oxidized, and has low moisture content and no contamination.

Part Number
ADL-311-A SALE
ADL-311S-A SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Supported specimens Amount Of Content

฿ 977,045.03

฿ 742,065.70

INCUBATOR/DRYING CHAMBER 1 Piece(s) 40 Day(s) Water-Soluble 1 unit

฿ 1,121,776.65

฿ 848,063.15

INCUBATOR/DRYING CHAMBER 1 Piece(s) 40 Day(s) Water-soluble organic solvent 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1