(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Japanese Only
Part Number |
---|
7182-950 |
7189-950 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Product Type | Cutting Capacity: Stainless Steel | Overall Length (mm) |
Cutting Capacity: HRC19 (φmm) |
Cutting Capacity: HRC40 | Cutting Capacity: HRC48 | Intended Use | JAN Code | Specifications | Supplement |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 17,152.00 ฿ 13,721.60 |
KUN HAND TOOL | 1 Piece(s) | 11 Day(s) | Rebar Cutter | 6 | 950 | 11 | 9 | 6 | - | 4003773066798 | Head Finish: Polished, Handle Specification: Comfort | The comfort handle is not insulated. | ||
฿ 11,567.00 |
KUN HAND TOOL | 1 Piece(s) | 11 Day(s) | Other | - | - | - | - | - | Replacement Blade for 7182-950 | 4003773066842 | - | - |
[Features]
· Oil tempered and quenched chrome vanadium electrical steel is used for the material.
· The hardness of the blade is approximately HRC 62.
· Workpieces up to HRC 48 can be cut.
· Head finish: Polished.
· Handle specification: Comfort.
Part Number |
---|
7182-950 |
7189-950 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Product Type | Cutting Capacity: Stainless Steel | Overall Length (mm) |
Cutting Capacity: HRC19 (φmm) |
Cutting Capacity: HRC40 | Cutting Capacity: HRC48 | Intended Use | JAN Code | Specifications | Supplement |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 17,152.00 ฿ 13,721.60 |
KUN HAND TOOL | 1 Piece(s) | 11 Day(s) | Rebar Cutter | 6 | 950 | 11 | 9 | 6 | - | 4003773066798 | Head Finish: Polished, Handle Specification: Comfort | The comfort handle is not insulated. | ||
฿ 11,567.00 |
KUN HAND TOOL | 1 Piece(s) | 11 Day(s) | Other | - | - | - | - | - | Replacement Blade for 7182-950 | 4003773066842 | - | - |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?