(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Japanese Only
Part Number |
---|
8806-250 |
8807-300 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Overall Length (mm) |
Mass (G) |
Maximum Nut (mm) |
JAN Code | Specifications |
---|---|---|---|---|---|---|---|---|---|---|
฿ 2,763.14 |
KUN HAND TOOL | 1 Piece(s) | 6 Day(s) | 250 | 374 | 46 | 4003773034292 | Head Finish: Chrome Plated / Handle Specification: 1,000 V Insulated (VDE Insulation Tested) | ||
฿ 7,199.00 |
KUN HAND TOOL | 1 Piece(s) | 11 Day(s) | 300 | 661 | 60 | 4003773022350 | Head Finish: Chrome Plated / Handle Specification: 1,000 V Insulated Dip Coating (VDE Insulation Tested) |
[Features]
· The carefully hardened cutter has a hardness of approximately HRC 61 for high abrasion resistance and reliable grip.
· Oil tempered and quenched chrome vanadium electrical steel is used for the material.
· The jaw has a shape that fits precisely to pipes and nuts.
· Head finish: Chrome plated.
· Handle specification: 1,000 V insulation.
· Handle: Red/yellow two-tone (8806), dipped coating (8807).
Part Number |
---|
8806-250 |
8807-300 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Overall Length (mm) |
Mass (G) |
Maximum Nut (mm) |
JAN Code | Specifications |
---|---|---|---|---|---|---|---|---|---|---|
฿ 2,763.14 |
KUN HAND TOOL | 1 Piece(s) | 6 Day(s) | 250 | 374 | 46 | 4003773034292 | Head Finish: Chrome Plated / Handle Specification: 1,000 V Insulated (VDE Insulation Tested) | ||
฿ 7,199.00 |
KUN HAND TOOL | 1 Piece(s) | 11 Day(s) | 300 | 661 | 60 | 4003773022350 | Head Finish: Chrome Plated / Handle Specification: 1,000 V Insulated Dip Coating (VDE Insulation Tested) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?