(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Insulated Water Pump Pliers 8726-250

Insulated Water Pump Pliers 8726-250

You can add up to 6 items to the comparison list.

Loading...

Specifications of 8726-250

  • Overall Length(mm)
    250
  • Mass(G)
    340
  • Maximum Nut(mm)
    46
  • Maximum Opening(mm)
    50
  • JAN Code
    4003773071495
  • Specifications
    Head Finish: Chrome Plated / Handle Specification: 1,000 V Insulated (VDE Insulation Tested)
  • Features
    Grasping with pliers eliminates play (looseness) that damages soft nuts and other cornered items. A push button allows for quick and fine jaw width adjustment. Jaw opening adjustment can be performed with a push button for safety by eliminating unintentional changes in width during work.
Part Number
8726-250
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 5,592.00

KUN HAND TOOL 1 Piece(s) 11 Day(s)

Basic Specifications

  • Overall Length(mm)
    250
  • Mass(G)
    340
  • Maximum Nut(mm)
    46
  • Maximum Opening(mm)
    50
  • JAN Code
    4003773071495
  • Specifications
    Head Finish: Chrome Plated / Handle Specification: 1,000 V Insulated (VDE Insulation Tested)
  • Features
    Grasping with pliers eliminates play (looseness) that damages soft nuts and other cornered items. A push button allows for quick and fine jaw width adjustment. Jaw opening adjustment can be performed with a push button for safety by eliminating unintentional changes in width during work.

Product Description

For gripping, tightening, and bending. The gripping surface is flat so it will not scratch the target item. It can be used to securely grab plated nuts.

[Features]
· Jaw opening adjustment can be performed with a push button for peace of mind, eliminating unintentional changes in width during work.
· Head finish: Nickel chrome plated.
· Handle specification: 1,000 V insulation

Specifications of 8726-250

  • Overall Length(mm)
    250
  • Mass(G)
    340
  • Maximum Nut(mm)
    46
  • Maximum Opening(mm)
    50
  • JAN Code
    4003773071495
  • Specifications
    Head Finish: Chrome Plated / Handle Specification: 1,000 V Insulated (VDE Insulation Tested)
  • Features
    Grasping with pliers eliminates play (looseness) that damages soft nuts and other cornered items. A push button allows for quick and fine jaw width adjustment. Jaw opening adjustment can be performed with a push button for safety by eliminating unintentional changes in width during work.
Part Number
8726-250
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 5,592.00

KUN HAND TOOL 1 Piece(s) 11 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1