(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Japanese Only
Part Number |
---|
3016-160 |
3036-160 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mass (G) |
Tip Width (mm) |
Opening Tip Length (mm) |
JAN Code | Specifications | Features |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,604.00 |
KUN HAND TOOL | 1 Piece(s) | 11 Day(s) | 155 | 5 | 46.5 | 4003773001904 | Head Finish: Chrome Plated / Handle Specification: 1,000 V Insulated (VDE Insulation Tested) / Style: Long Flat Mouth | Oil tempered and quenched chrome vanadium electrical steel is used for the material. Head tip shape is flat. Gripping surfaces are grooved for slip prevention. | ||
฿ 3,322.00 |
KUN HAND TOOL | 1 Piece(s) | 11 Day(s) | 145 | 2.5 | 41 | 4003773002123 | Head Finish: Chrome Plated / Handle Specification: 1,000 V Insulated (VDE Insulation Tested) / Style: Round | Oil tempered and quenched chrome vanadium electrical steel is used for the material. Head tip shape is round. Gripping surfaces are smooth. |
Boasts excellent abrasion resistance. Optimal for work in harsh environments.
[Features]
· Oil tempered and quenched chrome vanadium electrical steel is used for the material.
· Style: Long flat (3016-160).
· Style: Round (3036-160).
· Head finish: Chrome plated.
· Handle specification: 1,000 V insulation
Part Number |
---|
3016-160 |
3036-160 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Mass (G) |
Tip Width (mm) |
Opening Tip Length (mm) |
JAN Code | Specifications | Features |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,604.00 |
KUN HAND TOOL | 1 Piece(s) | 11 Day(s) | 155 | 5 | 46.5 | 4003773001904 | Head Finish: Chrome Plated / Handle Specification: 1,000 V Insulated (VDE Insulation Tested) / Style: Long Flat Mouth | Oil tempered and quenched chrome vanadium electrical steel is used for the material. Head tip shape is flat. Gripping surfaces are grooved for slip prevention. | ||
฿ 3,322.00 |
KUN HAND TOOL | 1 Piece(s) | 11 Day(s) | 145 | 2.5 | 41 | 4003773002123 | Head Finish: Chrome Plated / Handle Specification: 1,000 V Insulated (VDE Insulation Tested) / Style: Round | Oil tempered and quenched chrome vanadium electrical steel is used for the material. Head tip shape is round. Gripping surfaces are smooth. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?