(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cutter for Iron Plate

Cutter for Iron Plate

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 1,023.28 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
9055-280
9059-280
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length
(mm)
Mass
(g)
Intended Use JAN Code Features

฿ 3,504.16

KUN HAND TOOL 1 Piece(s) 3 Day(s) 280 461 - 4003773026730 As the cutting surface will come out with a beautiful finish, there is no need to go over it again to fix the shape.

฿ 1,023.28

KUN HAND TOOL 1 Piece(s) 5 Day(s) 72 - Replacement Blade for 9055-280 4003773027355 -

Product Description

[Features]
· Iron, copper, and aluminum plate with maximum thickness up to 1.2 mm and plastic plates with maximum thickness up to 2.0 mm can be cut without distorting the plates.
· As the cutting surface will come out with a beautiful finish, there is no need to go over it again to fix the shape

Part Number
9055-280
9059-280
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length
(mm)
Mass
(g)
Intended Use JAN Code Features

฿ 3,504.16

KUN HAND TOOL 1 Piece(s) 3 Day(s) 280 461 - 4003773026730 As the cutting surface will come out with a beautiful finish, there is no need to go over it again to fix the shape.

฿ 1,023.28

KUN HAND TOOL 1 Piece(s) 5 Day(s) 72 - Replacement Blade for 9055-280 4003773027355 -

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1