(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Insulation Powerful Type Pliers

Insulation Powerful Type Pliers

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 3,907.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
0206-180
0206-200
0206-225
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Cutting Capacity: Hard Wires
(φmm)
Cutting Capacity: Piano Wire
(φmm)
Cutting Capacity: Copper / Aluminum Cable
(φmm)
Total Length
(mm)
Mass
(g)
JAN Code

฿ 3,907.00

KUN HAND TOOL 1 Piece(s) 11 Day(s) 2.5 2 11.5 180 240 4003773010012

฿ 4,154.00

KUN HAND TOOL 1 Piece(s) 11 Day(s) 2.8 2.2 13 200 335 4003773010029

฿ 4,565.00

KUN HAND TOOL 1 Piece(s) 11 Day(s) 3 2.5 14 225 405 4003773010036

Basic Specifications

  • Specifications
    Head Finish: Chrome Plated / Handle Specification: 1,000 V Insulated (VDE Insulation Tested)
  • Features
    Longer length side cutter enables thicker cable to be cut. Knipex heavy duty type pliers' joints (fulcrum) are arranged at the optimum point to make cutting/gripping/bending work possible with minimal force.

Product Description

Ideal for use in harsh environments. Load is reduced by 35%. The gripping surface has a shape that supports plates and pipes, allowing it to be used in a wide range of applications. The side cutter can cut soft wire, hard wire, and piano wire.

[Features]
· Hardness of the cutter which has been carefully quenched is approximately HRC 64.
· Oil tempered and quenched high quality special tool steel is used for the material.
· Head finish: Chrome plated.
· Handle specification: 1,000 V insulation

Part Number
0206-180
0206-200
0206-225
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Cutting Capacity: Hard Wires
(φmm)
Cutting Capacity: Piano Wire
(φmm)
Cutting Capacity: Copper / Aluminum Cable
(φmm)
Total Length
(mm)
Mass
(g)
JAN Code

฿ 3,907.00

KUN HAND TOOL 1 Piece(s) 11 Day(s) 2.5 2 11.5 180 240 4003773010012

฿ 4,154.00

KUN HAND TOOL 1 Piece(s) 11 Day(s) 2.8 2.2 13 200 335 4003773010029

฿ 4,565.00

KUN HAND TOOL 1 Piece(s) 11 Day(s) 3 2.5 14 225 405 4003773010036

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1