(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Insulation T Type Hex Wrench 9814

Insulation T Type Hex Wrench 9814

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 5,094.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
9814-05
9814-06
9814-08
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Two-sided Width Size
(mm)
Mass
(g)
Socket Section Outer Diameter
(mm)
JAN Code

฿ 5,094.00

KUN HAND TOOL 1 Piece(s) 11 Day(s) 5 195 9(±2) 4003773020431

฿ 5,094.00

KUN HAND TOOL 1 Piece(s) 11 Day(s) 6 200 10(±2) 4003773020448

฿ 5,094.00

KUN HAND TOOL 1 Piece(s) 11 Day(s) 8 270 11(±2) 4003773020455

Basic Specifications

  • Overall Length(mm)
    120
  • Applicable Standard
    None
  • Handle Length(mm)
    90
  • Features
    Oil tempered and quenched special tool steel is used for the material.

Product Description

T type, making it more resistant against torsion.

[Features]
· 1,000 V insulated

Part Number
9814-05
9814-06
9814-08
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Two-sided Width Size
(mm)
Mass
(g)
Socket Section Outer Diameter
(mm)
JAN Code

฿ 5,094.00

KUN HAND TOOL 1 Piece(s) 11 Day(s) 5 195 9(±2) 4003773020431

฿ 5,094.00

KUN HAND TOOL 1 Piece(s) 11 Day(s) 6 200 10(±2) 4003773020448

฿ 5,094.00

KUN HAND TOOL 1 Piece(s) 11 Day(s) 8 270 11(±2) 4003773020455

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1