(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Insulated Junior Hacksaw

Insulated Junior Hacksaw

You can add up to 6 items to the comparison list.

Loading...

Specifications of 9890

  • Total Length(mm)
    240
  • Blade Length(mm)
    150
  • JAN Code
    4003773028321
  • Features
    1,000 V insulated
Part Number
9890
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 3,654.00

KUN HAND TOOL 1 Piece(s) 11 Day(s)

Basic Specifications

  • Total Length(mm)
    240
  • Blade Length(mm)
    150
  • JAN Code
    4003773028321
  • Features
    1,000 V insulated

Product Description

For metal/wood cutting. The number of ridges per inch is 25 teeth, and the blade can also be replaced.

Specifications of 9890

  • Total Length(mm)
    240
  • Blade Length(mm)
    150
  • JAN Code
    4003773028321
  • Features
    1,000 V insulated
Part Number
9890
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 3,654.00

KUN HAND TOOL 1 Piece(s) 11 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1