(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Wire Cutter, Cutting Nipper 9914 (9914-250)

Wire Cutter, Cutting Nipper 9914 (9914-250)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
9914-250
9914-300
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length
(mm)
Mass
(g)
Blade Width
(mm)
JAN Code

฿ 3,017.00

KUN HAND TOOL 1 Piece(s) 11 Day(s) 250 350 23 4003773071839

฿ 3,654.00

KUN HAND TOOL 1 Piece(s) 11 Day(s) 300 499 25 4003773033080

Basic Specifications

  • Cutting Capacity: Soft Wires(φmm)
    4.5
  • Specifications
    Head Finish: Polished / Handle Specification: Nickel Plated
  • Features
    The cutter part has been carefully quenched. A special shaped blade is used to prevent the cut surface of the wire rope from spreading. It can cut wires of up to 4.5 mm in diameter.

Product Description

Reasonable nippers ideal for twisting and cutting wires. Very slim and can easily twist wires in deep areas. By the principles of efficient leverage, low force can exhibit high cutting capability. Since wire can be cut with a small stroke, there is not much load exerted.

[Features]
■ High cutting power with low force.
· The powerful nippers have very high cutting capacity and can cut wires with less stroke.
· These 2 points represent significant merits as far as the operator is concerned.
■ Reduces load by 27%.
· A force of 412 N (41.2 kp) is required for cutting 3 mm diameter wire with a normal blade (300 mm), but by using the heavy-duty biting blade (of the same size), only a force of 300 N (30.0 kp) is needed.
· Quickly and simply bends and cuts wires.
· Enables cutting of wires of up to 4.5 mm in diameter.
· Reasonable nippers ideal for twisting and cutting wires.
· Head finish: Polished.
· Handle specification: Nickel plating.

Part Number
9914-250
9914-300
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length
(mm)
Mass
(g)
Blade Width
(mm)
JAN Code

฿ 3,017.00

KUN HAND TOOL 1 Piece(s) 11 Day(s) 250 350 23 4003773071839

฿ 3,654.00

KUN HAND TOOL 1 Piece(s) 11 Day(s) 300 499 25 4003773033080

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1