(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Wire Cutter, Cutting Nipper 9904

Wire Cutter, Cutting Nipper 9904

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 2,272.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
9904-220
9904-250
9904-280
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length
(mm)
Mass
(g)
Cutting Capacity: Medium Hard Wire
(φmm)
Cutting Capacity: Hard Wires
(φmm)
JAN Code

฿ 2,272.00

KUN HAND TOOL 1 Piece(s) 11 Day(s) 220 321 2.4 1.6 4003773048398

฿ 2,519.00

KUN HAND TOOL 1 Piece(s) 11 Day(s) 250 398 2.4 1.6 4003773048213

฿ 2,742.00

KUN HAND TOOL 1 Piece(s) 11 Day(s) 280 457 2.8 1.8 4003773048220

Basic Specifications

  • Specifications
    Head Finish: Nickel Plated Finish / Handle Specification: Nickel Plated
  • Features
    The cutter part has been carefully quenched. A special shaped blade is used to prevent the cut surface of the wire rope from spreading.

Product Description

Reasonable nippers ideal for twisting and cutting wires. Unrivaled precision and long-lifespan make this tool beloved around in countries around the world.

[Features]
· High cutting power with low force.
· The powerful nippers have very high cutting capacity and can cut wires with less stroke.
· These 2 points represent significant merits as far as the operator is concerned.
· 27% load reduction.
· A force of 412 N (41.2 kp) is required for cutting 3 mm diameter wire with a normal blade (300 mm), but by using the heavy-duty biting blade (of the same size), only a force of 300 N (30.0 kp) is needed.
· Quickly and simply bends and cuts wires.
· Twists and cuts stranded wire in a single operation for quick, reliable and low-cost operation.
· Hardened tip with hardness of about HRC 61.
· Made with special high-grade tool steel that has been quenched and tempered with oil.
· Head finish: Nickel plated.
· Handle Specification: Nickel Plating

Part Number
9904-220
9904-250
9904-280
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length
(mm)
Mass
(g)
Cutting Capacity: Medium Hard Wire
(φmm)
Cutting Capacity: Hard Wires
(φmm)
JAN Code

฿ 2,272.00

KUN HAND TOOL 1 Piece(s) 11 Day(s) 220 321 2.4 1.6 4003773048398

฿ 2,519.00

KUN HAND TOOL 1 Piece(s) 11 Day(s) 250 398 2.4 1.6 4003773048213

฿ 2,742.00

KUN HAND TOOL 1 Piece(s) 11 Day(s) 280 457 2.8 1.8 4003773048220

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1