(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Wire Cutter, Nippers For Concrete Construction 9901 (9901-200)

Wire Cutter, Nippers For Concrete Construction 9901 (9901-200)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
9901-200
9901-220
9901-250
9901-280
9901-300
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length
(mm)
Mass
(g)
JAN Code Features

฿ 1,882.00

KUN HAND TOOL 1 Piece(s) 11 Day(s) 200 247 4003773022770 The cutter part has been carefully quenched. A special shaped blade is used to prevent the cut surface of the wire rope from spreading.

฿ 1,940.00

KUN HAND TOOL 1 Piece(s) 11 Day(s) 220 334 4003773012177 The cutter part has been carefully quenched. A special shaped blade is used to prevent the cut surface of the wire rope from spreading.

฿ 2,077.00

KUN HAND TOOL 1 Piece(s) 11 Day(s) 250 427 4003773012191 The cutter part has been carefully quenched. A special shaped blade is used to prevent the cut surface of the wire rope from spreading.

฿ 2,359.00

KUN HANDTOOL 1 Piece(s) 11 Day(s) 280 499 4003773012214 The cutter is treated with an elaborate tempering process.

฿ 2,772.00

KUN HAND TOOL 1 Piece(s) 11 Day(s) 300 548 4003773027195 The cutter part has been carefully quenched. A special shaped blade is used to prevent the cut surface of the wire rope from spreading.

Basic Specifications

  • Specifications
    Head Finish: Polished / Handle Specification: Plastic Coating

Product Description

Reasonable cutting nippers optimal for wire twisting and cutting.
[Features]
· Can twist and cut bundled wire from a roll with 1 operation.
· Can perform work quickly, reliably, and at a low cost.
· Tempered cutting blade, blade hardness approx. 61 HRC.
· Special quality tool steel, forged, and multi-stage hardened.
· Due to its unrivaled precision and long tool life, it is beloved around the world.
· Head Finish: Polished.
· Handle Specifications: Plastic Coating.
· Has become the most popular pair of concrete construction nippers due to its excellent precision and durability.
[Applications]
· For wiring twisting and cutting.

Part Number
9901-200
9901-220
9901-250
9901-280
9901-300
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length
(mm)
Mass
(g)
JAN Code Features

฿ 1,882.00

KUN HAND TOOL 1 Piece(s) 11 Day(s) 200 247 4003773022770 The cutter part has been carefully quenched. A special shaped blade is used to prevent the cut surface of the wire rope from spreading.

฿ 1,940.00

KUN HAND TOOL 1 Piece(s) 11 Day(s) 220 334 4003773012177 The cutter part has been carefully quenched. A special shaped blade is used to prevent the cut surface of the wire rope from spreading.

฿ 2,077.00

KUN HAND TOOL 1 Piece(s) 11 Day(s) 250 427 4003773012191 The cutter part has been carefully quenched. A special shaped blade is used to prevent the cut surface of the wire rope from spreading.

฿ 2,359.00

KUN HANDTOOL 1 Piece(s) 11 Day(s) 280 499 4003773012214 The cutter is treated with an elaborate tempering process.

฿ 2,772.00

KUN HAND TOOL 1 Piece(s) 11 Day(s) 300 548 4003773027195 The cutter part has been carefully quenched. A special shaped blade is used to prevent the cut surface of the wire rope from spreading.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Cutting Nipper 9901 Specifications

Cutting Nipper 9901: Related Image

99 01 220

  • Pliers: Black Zinc Alloy Plating
  • Head: Polishing
  • Handle: Plastic Coating

Cutting Nipper 9901 Dimensions

Product part number Medium-hard
φ mm
Hard wire
φ mm
Length
(mm)
Weight
(g)
99 01 200 1,801,40200247
99 01 220 2,401,60220334
99 01 250 2,401,60250429
99 01 280 2,801,80280499
99 01 300 3,101,80300548