(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
9911-250 |
9911-300 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Overall Length (mm) |
Mass (g) |
Cutting Capacity: Soft Wires (φmm) |
Cutting Capacity: Medium Hard Wire (φmm) |
Cutting Capacity: Hard Wires (φmm) |
Blade Width (mm) |
JAN Code | Features |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,714.00 |
KUN HANDTOOL | 1 Piece(s) | 11 Day(s) | 250 | 350 | - | 3.3 | 1.8 | 23 | 4003773071822 | Reasonable cutting nippers optimal for wire twisting and cutting. Can easily twist wires in deep areas with its slim shape. | ||
฿ 3,379.00 |
KUN HAND TOOL | 1 Piece(s) | 11 Day(s) | 300 | 537 | 4.5 | - | - | 25 | 4003773030300 | The cutter part has been carefully quenched. A special shaped blade is used to prevent the cut surface of the wire rope from spreading. It can cut wires of up to 4.5 mm in diameter. |
Reasonable nippers ideal for twisting and cutting wires. Very slim and can easily twist wires in deep areas.
[Features]
■ High cutting power with low force.
· The powerful nippers have very high cutting capacity and can cut wires with less stroke.
· These 2 points represent significant merits as far as the operator is concerned.
■ Reduces load by 27%.
· A force of 412 N (41.2 kp) is required for cutting 3 mm diameter wire with a normal blade (300 mm), but by using the heavy-duty biting blade (of the same size), only a force of 300 N (30.0 kp) is needed.
· Quickly and simply bends and cuts wires.
· Enables cutting of wires of up to 4.5 mm in diameter.
· Reasonable nippers ideal for twisting and cutting wires.
· Head finish: Polished.
· Handle specification: Plastic coating.
Part Number |
---|
9911-250 |
9911-300 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Overall Length (mm) |
Mass (g) |
Cutting Capacity: Soft Wires (φmm) |
Cutting Capacity: Medium Hard Wire (φmm) |
Cutting Capacity: Hard Wires (φmm) |
Blade Width (mm) |
JAN Code | Features |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,714.00 |
KUN HANDTOOL | 1 Piece(s) | 11 Day(s) | 250 | 350 | - | 3.3 | 1.8 | 23 | 4003773071822 | Reasonable cutting nippers optimal for wire twisting and cutting. Can easily twist wires in deep areas with its slim shape. | ||
฿ 3,379.00 |
KUN HAND TOOL | 1 Piece(s) | 11 Day(s) | 300 | 537 | 4.5 | - | - | 25 | 4003773030300 | The cutter part has been carefully quenched. A special shaped blade is used to prevent the cut surface of the wire rope from spreading. It can cut wires of up to 4.5 mm in diameter. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
9911-250 Exterior
9911-300 Exterior
Features
Product part number | Head width | ||||
---|---|---|---|---|---|
ø mm | ø mm | mm | mm | g | |
99 10 250 | 3,30 | 1,80 | 25,00 | 250 | 350 |
99 10 300 | 3,80 | 2,00 | 25,00 | 300 | 537 |
How can we improve?
How can we improve?