(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Tweezers 9264-43

Tweezers 9264-43

You can add up to 6 items to the comparison list.

Loading...

Specifications of 9264-43

  • Tip Type
    Straight (Standard)
  • Overall Length(mm)
    120
  • Single Product Set Product
    Single Item
  • Main Body Parts
    Body
  • Width(mm)
    3
  • Mass(g)
    15
  • JAN Code
    4003773054917
  • Features
    The width of the rounded tip is approximately 3 mm. Small lateral stripes of anti-slide are put on the gripping part. The plucker has a nickel plating. It is of universal type and used for varied applications.
Part Number
9264-43
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,057.00

KUN HAND TOOL 1 Piece(s) 11 Day(s)

Basic Specifications

  • Tip Type
    Straight (Standard)
  • Overall Length(mm)
    120
  • Single Product Set Product
    Single Item
  • Main Body Parts
    Body
  • Width(mm)
    3
  • Mass(g)
    15
  • JAN Code
    4003773054917
  • Features
    The width of the rounded tip is approximately 3 mm. Small lateral stripes of anti-slide are put on the gripping part. The plucker has a nickel plating. It is of universal type and used for varied applications.

Product Description

Straight type. Anti-slip grip design with wide, round tip.

[Features]
· Highly versatile type that is easy to use in a variety of situations.
· Straight type.
· Finish: Nickel Plating Mirror Finish

Specifications of 9264-43

  • Tip Type
    Straight (Standard)
  • Overall Length(mm)
    120
  • Single Product Set Product
    Single Item
  • Main Body Parts
    Body
  • Width(mm)
    3
  • Mass(g)
    15
  • JAN Code
    4003773054917
  • Features
    The width of the rounded tip is approximately 3 mm. Small lateral stripes of anti-slide are put on the gripping part. The plucker has a nickel plating. It is of universal type and used for varied applications.
Part Number
9264-43
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,057.00

KUN HAND TOOL 1 Piece(s) 11 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1