(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Insulated Tweezers 9227-62

Insulated Tweezers 9227-62

You can add up to 6 items to the comparison list.

Loading...

Specifications of 9227-62

  • Tip Type
    Straight Tapered
  • Overall Length(mm)
    150
  • Single Product Set Product
    Single Item
  • Main Body Parts
    Body
  • Mass(g)
    35
  • JAN Code
    4003773054764
  • Specifications
    Head Finish: Matt Nickel Plated Finish / Handle Specification: 1,000 V Insulated Dip Coating (VDE Insulation Tested)
Part Number
9227-62
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 2,880.00

KUN HAND TOOL 1 Piece(s) 11 Day(s)

Basic Specifications

  • Tip Type
    Straight Tapered
  • Overall Length(mm)
    150
  • Single Product Set Product
    Single Item
  • Main Body Parts
    Body
  • Mass(g)
    35
  • JAN Code
    4003773054764
  • Specifications
    Head Finish: Matt Nickel Plated Finish / Handle Specification: 1,000 V Insulated Dip Coating (VDE Insulation Tested)

Product Description

It is used for precision assembly. The tip has an extremely slim shape.

[Features]
· Used for precision assembly work.
· The tip has an extremely slim shape.
· Head finish: Matte nickel plated.
· Handle Specification: 1,000 V Insulated Dip Coating

Specifications of 9227-62

  • Tip Type
    Straight Tapered
  • Overall Length(mm)
    150
  • Single Product Set Product
    Single Item
  • Main Body Parts
    Body
  • Mass(g)
    35
  • JAN Code
    4003773054764
  • Specifications
    Head Finish: Matt Nickel Plated Finish / Handle Specification: 1,000 V Insulated Dip Coating (VDE Insulation Tested)
Part Number
9227-62
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 2,880.00

KUN HAND TOOL 1 Piece(s) 11 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1