(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cable Cutter 9512-200

Cable Cutter 9512-200

You can add up to 6 items to the comparison list.

Loading...

Specifications of 9512-200

  • Compatible Wire Type
    Cable
  • Cutting Capacity (Cable)(mm)
    20
  • Total Length(mm)
    200
  • Cutting Capacity(mm)
    20
  • Mass(g)
    70
  • Specifications
    Head Finish: Polished, Handle Specification: Comfort / Blade Hardness: HRC54-56
  • Features
    Can be easily operated with one hand. The screw joint is adjustable. The forged body makes it very durable. Made of special tool steel that has been quenched and tempered with oil.
  • JAN Code
    4003773047834
Part Number
9512-200
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 3,635.60

KUN HAND TOOL 1 Piece(s) 5 Day(s)

Basic Specifications

  • Compatible Wire Type
    Cable
  • Cutting Capacity (Cable)(mm)
    20
  • Total Length(mm)
    200
  • Cutting Capacity(mm)
    20
  • Mass(g)
    70
  • Specifications
    Head Finish: Polished, Handle Specification: Comfort / Blade Hardness: HRC54-56
  • Features
    Can be easily operated with one hand. The screw joint is adjustable. The forged body makes it very durable. Made of special tool steel that has been quenched and tempered with oil.
  • JAN Code
    4003773047834

Product Description

[Features]
· Enables cutting of solid and composite copper and aluminum wire.
· Cable can be cut through cleanly without distorting the cable.
· Can be operated easily with one hand.
· Blade hardness: HRC 54-56.
· Head finish: Polished black finish.

Specifications of 9512-200

  • Compatible Wire Type
    Cable
  • Cutting Capacity (Cable)(mm)
    20
  • Total Length(mm)
    200
  • Cutting Capacity(mm)
    20
  • Mass(g)
    70
  • Specifications
    Head Finish: Polished, Handle Specification: Comfort / Blade Hardness: HRC54-56
  • Features
    Can be easily operated with one hand. The screw joint is adjustable. The forged body makes it very durable. Made of special tool steel that has been quenched and tempered with oil.
  • JAN Code
    4003773047834
Part Number
9512-200
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 3,635.60

KUN HAND TOOL 1 Piece(s) 5 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1