(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Water Pump Pliers (Multi-slip Joint Pliers)

Water Pump Pliers (Multi-slip Joint Pliers)

You can add up to 6 items to the comparison list.

Loading...

Specifications of 8741-250

  • Overall Length(mm)
    250
  • Nut(mm)
    10~32
  • JAN Code
    4003773060109
  • Handle Type
    Plastic Coating
  • Features (Common)
    Can be used for tightening/releasing locknuts. Designed to grab on three-faces, the head securely holds even bolts and nuts with rounded corners or which are rusted stuck, the wrong size, or covered under thick coatings.
Part Number
8741-250
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 3,849.00

KUN HAND TOOL 1 Piece(s) 11 Day(s)

Basic Specifications

  • Overall Length(mm)
    250
  • Nut(mm)
    10~32
  • JAN Code
    4003773060109
  • Handle Type
    Plastic Coating
  • Features (Common)
    Can be used for tightening/releasing locknuts. Designed to grab on three-faces, the head securely holds even bolts and nuts with rounded corners or which are rusted stuck, the wrong size, or covered under thick coatings.

Product Description

For either metric or imperial sizes, it can grasp bolts and nuts without play, preventing the corners of the bolts and nuts from being damaged. The unique head action enables movement like that of a ratchet handle for quick tightening and loosening of nuts.

[Features]
· Nuts can be tightened and loosened quickly like a ratchet handle.
· Can securely hold bolts and nuts that have rounded corners, are rusted, stuck in place, or are covered in thick coating creating a non-standard size.
· Handle Specification: Plastic Coating (Non-Slip Finish)

Specifications of 8741-250

  • Overall Length(mm)
    250
  • Nut(mm)
    10~32
  • JAN Code
    4003773060109
  • Handle Type
    Plastic Coating
  • Features (Common)
    Can be used for tightening/releasing locknuts. Designed to grab on three-faces, the head securely holds even bolts and nuts with rounded corners or which are rusted stuck, the wrong size, or covered under thick coatings.
Part Number
8741-250
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 3,849.00

KUN HAND TOOL 1 Piece(s) 11 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1