(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Water Pump Pliers (Cobra, Automatic)

Water Pump Pliers (Cobra, Automatic)

You can add up to 6 items to the comparison list.

Loading...

Specifications of 8711-250

  • Adjustment(Steps)
    25
  • Overall Length(mm)
    250
  • Pipe(φmm)
    50
  • Nut(mm)
    46
  • JAN Code
    4003773035473
  • Specification (Individual)
    A push button automatically closes the Cobra lower jaw. An automatic adjustment spring is incorporated within the handle.
Part Number
8711-250
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 3,625.00

KUN HAND TOOL 1 Piece(s) 11 Day(s)

Basic Specifications

  • Adjustment(Steps)
    25
  • Overall Length(mm)
    250
  • Pipe(φmm)
    50
  • Nut(mm)
    46
  • JAN Code
    4003773035473
  • Specification (Individual)
    A push button automatically closes the Cobra lower jaw. An automatic adjustment spring is incorporated within the handle.

Product Description

[Features]
· Grasps the pipe and nut securely.
· Push button allows for fine jaw width adjustment performed quickly and easily.
· Jaw can be adjusted for use in various applications.
· Cobra has automatic jaw adjustment function.
· Opening of jaws can be adjusted with one hand.
· The lower jaw of the Cobra Automatic closes automatically when the push button is pushed.
· An automatic adjustment spring is built into the handle.
· Handle Specification: Plastic Coating (Non-Slip Finish)

Specifications of 8711-250

  • Adjustment(Steps)
    25
  • Overall Length(mm)
    250
  • Pipe(φmm)
    50
  • Nut(mm)
    46
  • JAN Code
    4003773035473
  • Specification (Individual)
    A push button automatically closes the Cobra lower jaw. An automatic adjustment spring is incorporated within the handle.
Part Number
8711-250
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 3,625.00

KUN HAND TOOL 1 Piece(s) 11 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1