(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Japanese Only
Part Number |
---|
8703-125 |
8703-180 |
8703-250 |
8703-300 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Adjustment (Steps) |
Overall Length (mm) |
Mass (g) |
Pipe (φmm) |
Nut (mm) |
JAN Code |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,437.00 |
KUN HAND TOOL | 1 Piece(s) | 11 Day(s) | 13 | 125 | 85 | 25 | 27 | 4003773073949 | ||
฿ 4,154.00 |
KUN HAND TOOL | 1 Piece(s) | 11 Day(s) | 18 | 180 | 175 | 42 | 36 | 4003773005667 | ||
฿ 4,399.00 |
KUN HAND TOOL | 1 Piece(s) | 11 Day(s) | 25 | 250 | 314 | 50 | 46 | 4003773012030 | ||
฿ 5,759.00 |
KUN HAND TOOL | 1 Piece(s) | 11 Day(s) | 30 | 300 | 530 | 70 | 60 | 4003773034285 |
KNIPEX Cobra is high performance water pump pliers. Jaw opening adjustment can be performed with a push button for safety, eliminating unintentional changes in width during work. Jaw opening can be adjusted with one hand.
[Features]
· Grasps the pipe and nut securely.
· Push button allows for fine jaw width adjustment performed quickly and easily.
· Jaw can be adjusted for use in various applications.
· Joint part is 3 pieces joined together to prevent lateral runout (box joint).
· Push button allows for fine jaw width adjustment performed quickly and easily.
· Head finish: Chrome plated.
· Handle Specification: Plastic Coating (Non-Slip Finish)
Part Number |
---|
8703-125 |
8703-180 |
8703-250 |
8703-300 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Adjustment (Steps) |
Overall Length (mm) |
Mass (g) |
Pipe (φmm) |
Nut (mm) |
JAN Code |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,437.00 |
KUN HAND TOOL | 1 Piece(s) | 11 Day(s) | 13 | 125 | 85 | 25 | 27 | 4003773073949 | ||
฿ 4,154.00 |
KUN HAND TOOL | 1 Piece(s) | 11 Day(s) | 18 | 180 | 175 | 42 | 36 | 4003773005667 | ||
฿ 4,399.00 |
KUN HAND TOOL | 1 Piece(s) | 11 Day(s) | 25 | 250 | 314 | 50 | 46 | 4003773012030 | ||
฿ 5,759.00 |
KUN HAND TOOL | 1 Piece(s) | 11 Day(s) | 30 | 300 | 530 | 70 | 60 | 4003773034285 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?