(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Japanese Only
Part Number |
---|
8702-180 |
8702-250 |
8702-300 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Adjustment (Steps) |
Overall Length (mm) |
Mass (g) |
Pipe (φmm) |
Nut (mm) |
JAN Code | Note |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,437.00 |
KUN HAND TOOL | 1 Piece(s) | 11 Day(s) | 18 | 180 | 196 | 42 | 36 | 4003773042396 | * Comfort handle (main item) is not insulated. | ||
฿ 3,712.00 |
KUN HAND TOOL | 1 Piece(s) | 11 Day(s) | 25 | 250 | 376 | 50 | 46 | 4003773040316 | * Comfort handle (main item) is not insulated. | ||
฿ 5,202.00 |
KUN HAND TOOL | 1 Piece(s) | 11 Day(s) | 30 | 300 | 580 | 70 | 60 | 4003773029144 | Button & Spring & Screw Set Part Number : 8709-300 |
KNIPEX Cobra is high performance water pump pliers. Jaw opening adjustment can be performed with a push button for safety, eliminating unintentional changes in width during work. Jaw opening can be adjusted with one hand.
[Features]
· Grasps the pipe and nut securely.
· Push button allows for fine jaw width adjustment performed quickly and easily.
· Jaw can be adjusted for use in various applications.
· Joint part is 3 pieces joined together to prevent lateral runout (box joint).
· Head finish: Polished.
· Handle Specification: Comfort
Part Number |
---|
8702-180 |
8702-250 |
8702-300 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Adjustment (Steps) |
Overall Length (mm) |
Mass (g) |
Pipe (φmm) |
Nut (mm) |
JAN Code | Note |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,437.00 |
KUN HAND TOOL | 1 Piece(s) | 11 Day(s) | 18 | 180 | 196 | 42 | 36 | 4003773042396 | * Comfort handle (main item) is not insulated. | ||
฿ 3,712.00 |
KUN HAND TOOL | 1 Piece(s) | 11 Day(s) | 25 | 250 | 376 | 50 | 46 | 4003773040316 | * Comfort handle (main item) is not insulated. | ||
฿ 5,202.00 |
KUN HAND TOOL | 1 Piece(s) | 11 Day(s) | 30 | 300 | 580 | 70 | 60 | 4003773029144 | Button & Spring & Screw Set Part Number : 8709-300 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?