1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Ionizing Gun AG-101 (Part Number)

HANDTOOL

Ionizing Gun AG-101
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,006.30/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

Pneumatic gun suitable for drying work or blowing dust and dirt away when working with machine tools or during automobile maintenance, etc.
[Features]
· The thin tube tip blows air in accurately.
· The ergonomic design makes it easy to use.
· Air blower with a large lever that can be gripped to give fine control of the air flow rate.
[Applications]
· Can be used as an air blower for blasting off dust and dirt and drying work when working with machine tools or performing vehicle maintenance.
· Specification which withstands operating pressure up to 1.6 MPa as well as offering ease of use.

 
Part Number
AG-101
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 1,006.30

HANDTOOL 1 Piece(s) Same day 10

Loading...

  1. 1

Basic Information

Product Type Air Gun (Suction/Injection Type) Main Body / Set Main Unit Only Overall Length(mm) 250
Max Operating Pressure(Mpa) 1.6 Nose Internal Diameter(mm) 4 Nose length(mm) 95
Diameter of Joint Thread R1/4(PT1/4) Operating Temperature Range(°C)   -20~80 Application For Air Compressor
Supplementary explanation With Plug Weight(g) 161 Type Details Spray type

Please check the type/dimensions/specifications of the part AG-101 in the Ionizing Gun AG-101 series.