(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Japanese Only
Part Number |
---|
9813-2.0 |
9813-2.5 |
9813-3.0 |
9813-4.0 |
9813-5.0 |
9813-6.0 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Shaft length (mm) |
Overall Length (mm) |
Tip two-sided width size (mm) |
JAN Code |
---|---|---|---|---|---|---|---|---|---|
฿ 1,085.00 |
KUN HAND TOOL | 1 Piece(s) | 11 Day(s) | 75 | 175 | 2 | 4003773071693 | ||
฿ 1,165.00 |
KUN HAND TOOL | 1 Piece(s) | 11 Day(s) | 75 | 177 | 2.5 | 4003773026334 | ||
฿ 1,165.00 |
KUN HAND TOOL | 1 Piece(s) | 11 Day(s) | 75 | 182 | 3 | 4003773026341 | ||
฿ 1,195.00 |
KUN HAND TOOL | 1 Piece(s) | 11 Day(s) | 75 | 182 | 4 | 4003773026358 | ||
฿ 1,304.00 |
KUN HAND TOOL | 1 Piece(s) | 11 Day(s) | 75 | 187 | 5 | 4003773026365 | ||
฿ 1,419.00 |
KUN HAND TOOL | 1 Piece(s) | 11 Day(s) | 100 | 212 | 6 | 4003773026372 |
The handle design focuses on safety, so rotation requires a firm degree of force.
[Features]
· 1,000 V insulated
Part Number |
---|
9813-2.0 |
9813-2.5 |
9813-3.0 |
9813-4.0 |
9813-5.0 |
9813-6.0 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Shaft length (mm) |
Overall Length (mm) |
Tip two-sided width size (mm) |
JAN Code |
---|---|---|---|---|---|---|---|---|---|
฿ 1,085.00 |
KUN HAND TOOL | 1 Piece(s) | 11 Day(s) | 75 | 175 | 2 | 4003773071693 | ||
฿ 1,165.00 |
KUN HAND TOOL | 1 Piece(s) | 11 Day(s) | 75 | 177 | 2.5 | 4003773026334 | ||
฿ 1,165.00 |
KUN HAND TOOL | 1 Piece(s) | 11 Day(s) | 75 | 182 | 3 | 4003773026341 | ||
฿ 1,195.00 |
KUN HAND TOOL | 1 Piece(s) | 11 Day(s) | 75 | 182 | 4 | 4003773026358 | ||
฿ 1,304.00 |
KUN HAND TOOL | 1 Piece(s) | 11 Day(s) | 75 | 187 | 5 | 4003773026365 | ||
฿ 1,419.00 |
KUN HAND TOOL | 1 Piece(s) | 11 Day(s) | 100 | 212 | 6 | 4003773026372 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?