(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

insulated nut driver 9803 (9803-04)

insulated nut driver 9803 (9803-04)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
9803-04
9803-05
9803-05.5
9803-06
9803-07
9803-08
9803-09
9803-10
9803-11
9803-12
9803-13
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length
(mm)
Tip two-sided width size
(mm)
JAN Code

฿ 1,802.00

KUN HAND TOOL 1 Piece(s) 11 Day(s) 230 4 4003773071679

฿ 1,802.00

KUN HAND TOOL 1 Piece(s) 11 Day(s) 230 5 4003773071686

฿ 1,910.00

KUN HAND TOOL 1 Piece(s) 11 Day(s) 232 5.5 4003773026082

฿ 1,910.00

KUN HAND TOOL 1 Piece(s) 11 Day(s) 232 6 4003773026099

฿ 2,027.00

KUN HAND TOOL 1 Piece(s) 11 Day(s) 237 7 4003773026105

฿ 2,027.00

KUN HAND TOOL 1 Piece(s) 11 Day(s) 237 8 4003773024095

฿ 2,077.00

KUN HAND TOOL 1 Piece(s) 11 Day(s) 237 9 4003773026112

฿ 1,297.00

KUN HAND TOOL 1 Piece(s) 5 Day(s) 237 10 4003773026129

฿ 2,664.00

KUN HAND TOOL 1 Piece(s) 11 Day(s) 237 11 4003773026136

฿ 2,800.00

KUN HAND TOOL 1 Piece(s) 11 Day(s) 237 12 4003773026143

฿ 1,767.39

KUN HAND TOOL 1 Piece(s) 5 Day(s) 237 13 4003773026150

Basic Specifications

  • Tip standards
    Box
  • Single Product/Set Classification
    Single Item
  • Shaft length(mm)
    125
  • Applicable Standards
    None
  • Features
    1,000 V insulated

Product Description

The handle design focuses on safety, so rotation requires a firm degree of force.

[Features]
· 1,000 V insulated

Part Number
9803-04
9803-05
9803-05.5
9803-06
9803-07
9803-08
9803-09
9803-10
9803-11
9803-12
9803-13
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length
(mm)
Tip two-sided width size
(mm)
JAN Code

฿ 1,802.00

KUN HAND TOOL 1 Piece(s) 11 Day(s) 230 4 4003773071679

฿ 1,802.00

KUN HAND TOOL 1 Piece(s) 11 Day(s) 230 5 4003773071686

฿ 1,910.00

KUN HAND TOOL 1 Piece(s) 11 Day(s) 232 5.5 4003773026082

฿ 1,910.00

KUN HAND TOOL 1 Piece(s) 11 Day(s) 232 6 4003773026099

฿ 2,027.00

KUN HAND TOOL 1 Piece(s) 11 Day(s) 237 7 4003773026105

฿ 2,027.00

KUN HAND TOOL 1 Piece(s) 11 Day(s) 237 8 4003773024095

฿ 2,077.00

KUN HAND TOOL 1 Piece(s) 11 Day(s) 237 9 4003773026112

฿ 1,297.00

KUN HAND TOOL 1 Piece(s) 5 Day(s) 237 10 4003773026129

฿ 2,664.00

KUN HAND TOOL 1 Piece(s) 11 Day(s) 237 11 4003773026136

฿ 2,800.00

KUN HAND TOOL 1 Piece(s) 11 Day(s) 237 12 4003773026143

฿ 1,767.39

KUN HAND TOOL 1 Piece(s) 5 Day(s) 237 13 4003773026150

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1