- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Water Absorption Kit 302JN
(i)Caution
- จากสถานการณ์โคโรน่าไวรัส ทำให้อุปกรณ์ป้องกันเช่น หน้ากากขาดตลาด
ขณะนี้สามารถจำหน่ายได้เฉพาะสินค้าที่มีอยู่ในสต็อก หน้ากากรุ่นที่หมดสต็อกแล้วจะปิดรับคำสั่งซื้อชั่วคราว
ส่วนสินค้าที่ไม่ได้เก็บสต็อกที่รับคำสั่งซื้อไปแล้วอาจเกิดความล่าช้าในการส่งสินค้าจากกระบวนการผลิต
ขออภัยในความไม่สะดวก
Due to the situation of New Corona Virus, protective products such as masks are in short supply.
Only the products in stock are available for sale at the moment and order will not be received if the products ran out of stock.
Delivery delay may occur for those non-stock items already purchased for production issues.
Apologizes for the inconvenience.
Specifications of 302JN
-
- Product applications
- Respirator
-
- Product Model
- Replacement Parts
-
- Detail Type
- Absorption Kit
-
- Applicable Model
- Gas Mask Face-pc 3000 Series
-
- Trusco Code
- 429-9230
-
- Mass(g)
- 14.7
-
- Mask Shape
- 387 N One cover to prevent dripping, 386 J absorption pad X 10
-
- Amount Of Content
- 1 Set (1 Water-absorbing Cover 387N, 10 Water-absorbing Pads 386J)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 673.38
|
GAS RESPIRATORS
|
1 Piece(s)
|
|
40 Day(s)
|
1 Set (1 Water-absorbing Cover 387N, 10 Water-absorbing Pads 386J) |
Basic Specifications
-
- Product applications
- Respirator
-
- Product Model
- Replacement Parts
-
- Detail Type
- Absorption Kit
-
- Applicable Model
- Gas Mask Face-pc 3000 Series
-
- Trusco Code
- 429-9230
-
- Mass(g)
- 14.7
-
- Mask Shape
- 387 N One cover to prevent dripping, 386 J absorption pad X 10
-
- Amount Of Content
- 1 Set (1 Water-absorbing Cover 387N, 10 Water-absorbing Pads 386J)
Product Description
Replacement part for gas mask body 3000 series
Specifications of 302JN
-
- Product applications
- Respirator
-
- Product Model
- Replacement Parts
-
- Detail Type
- Absorption Kit
-
- Applicable Model
- Gas Mask Face-pc 3000 Series
-
- Trusco Code
- 429-9230
-
- Mass(g)
- 14.7
-
- Mask Shape
- 387 N One cover to prevent dripping, 386 J absorption pad X 10
-
- Amount Of Content
- 1 Set (1 Water-absorbing Cover 387N, 10 Water-absorbing Pads 386J)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 673.38
|
GAS RESPIRATORS
|
1 Piece(s)
|
|
40 Day(s)
|
1 Set (1 Water-absorbing Cover 387N, 10 Water-absorbing Pads 386J) |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?