(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Shaft Snap Ring Pliers 4611-G (4611-G2)

Shaft Snap Ring Pliers 4611-G (4611-G2)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
4611-G0
4611-G1
4611-G2
4611-G3
4611-G4
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length
(mm)
Supported Shaft Diameters
(φmm)
Opening Aperture Adjustment Screw JAN Code

฿ 2,142.22

HAND TOOL 1 Piece(s) 10 Day(s) 140 1.5-4 Available 4003773047896

฿ 1,434.72

KUN HAND TOOL 1 Piece(s) 6 Day(s) 140 4-7 NA 4003773031062

฿ 2,215.00

KUN HAND TOOL 1 Piece(s) 11 Day(s) 140 5-13 NA 4003773031079

฿ 2,302.00

KUN HAND TOOL 1 Piece(s) 11 Day(s) 140 14-18 NA 4003773031086

฿ 2,439.00

KUN HAND TOOL 1 Piece(s) 11 Day(s) 180 20-30 NA 4003773031093

Basic Specifications

  • Product Category
    Pliers
  • Plier Type
    Snap Ring Pliers
  • Shaft/hole
    For Shaft
  • With or without Spring
    Included
  • Single Item / Set Classification
    Single Item
  • Body / Option
    Main Body
  • Specifications
    Head Finish: Polished / Handle: Plastic Coating
  • Features
    Oil tempered and quenched chrome vanadium steel is used for the material. With screw to adjust jaw opening.

Product Description

Forged for exceptional sturdiness. Anti-slip tip chip. Equipped with a spring.

[Features]
· Equipped with a spring.
· KNIPEX precision snap ring pliers: Holds snap rings without torsion, enabling quick and easy work.
· Tough tip: The fixed ring can be removed with peace of mind.

Part Number
4611-G0
4611-G1
4611-G2
4611-G3
4611-G4
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length
(mm)
Supported Shaft Diameters
(φmm)
Opening Aperture Adjustment Screw JAN Code

฿ 2,142.22

HAND TOOL 1 Piece(s) 10 Day(s) 140 1.5-4 Available 4003773047896

฿ 1,434.72

KUN HAND TOOL 1 Piece(s) 6 Day(s) 140 4-7 NA 4003773031062

฿ 2,215.00

KUN HAND TOOL 1 Piece(s) 11 Day(s) 140 5-13 NA 4003773031079

฿ 2,302.00

KUN HAND TOOL 1 Piece(s) 11 Day(s) 140 14-18 NA 4003773031086

฿ 2,439.00

KUN HAND TOOL 1 Piece(s) 11 Day(s) 180 20-30 NA 4003773031093

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1