(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Trash Dust Disposal Sheet, Semiconductive Gel Sheet (E3030-2010)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
E3030-1010
E3030-2010
E3030-2525
E3030-2550
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Depth
(mm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 386.67

CLEANERS FOR REMOVING PARTICL 1 Piece(s) 12 Day(s) 100 100 4514851004217 413-1355 35 1 pc.

฿ 914.30

CLEANERS FOR REMOVING PARTICL 1 Piece(s) Same day 100 200 4514851004200 413-1363 70 1 pc.

฿ 2,767.28

CLEANERS FOR REMOVING PARTICL 1 Piece(s) Same day 250 250 4514851004194 413-1371 200 1 pc.

฿ 5,499.27

CLEANERS FOR REMOVING PARTICL 1 Piece(s) 1 Day(s) 500 250 4514851004187 413-1380 400 1 pc.

Basic Specifications

  • Product Type
    Conductive Foreign Objects Removal Tool
  • Specifications
    Sheet type
  • Height(mm)
    3.0
  • Features
    Self-adhesive power of special urethane gel removes dust. Simply wash with water when dirty to enable reuse.
  • Application
    As a cleaner for fingertips, gloves, and finger cots, etc. Slip guard for areas which tend to generate static electricity.
  • Material
    Conductive Urethane Elastomer
  • Specifications
    Hardness Asker C30
  • Amount Of Content
    1 pc.

Product Description

semiconductive gel sheet that can remove dust using the self-adhesive power of special urethane gel.
[Features]
・If it gets dirty, you can wash it with water and use it repeatedly.
・Surface resistance value 10⁸Ω/mouth, anti-static effect.
[Applications]
・As a cleaner for fingertips, gloves, finger cots, etc. Do it.
・Prevents slipping in places where static electricity is averse.

Part Number
E3030-1010
E3030-2010
E3030-2525
E3030-2550
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Depth
(mm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 386.67

CLEANERS FOR REMOVING PARTICL 1 Piece(s) 12 Day(s) 100 100 4514851004217 413-1355 35 1 pc.

฿ 914.30

CLEANERS FOR REMOVING PARTICL 1 Piece(s) Same day 100 200 4514851004200 413-1363 70 1 pc.

฿ 2,767.28

CLEANERS FOR REMOVING PARTICL 1 Piece(s) Same day 250 250 4514851004194 413-1371 200 1 pc.

฿ 5,499.27

CLEANERS FOR REMOVING PARTICL 1 Piece(s) 1 Day(s) 500 250 4514851004187 413-1380 400 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1