(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Stick Solder Wire Diameter (mm) 1.6

Stick Solder Wire Diameter (mm) 1.6

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of STH-2

  • Lead-Free
    x
  • Wire Diameter(mm)
    1.6
  • Product Model
    Thread Solder (Stick Type)
  • Flux (With Rosin)
    With
  • Melting Point(°C)
    183~234
  • Detailing Type
    Stainless Steel Type
  • Length(m)
    2.5
  • Flux
    Chlorine type
  • JAN Code
    4560117672164
  • Trusco Code
    218-9216
  • Mass(g)
    43
  • Features
    It contains flux. It is a stick type with excellent workability and storability.
  • Use
    For Stainless Steel.
  • Material / Alloy Composition
    Tin Content Percentage: 40%, Lead: 60%
  • Amount Of Content
    1 pc.
Part Number
STH-2
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 573.78

STICK SOLDER 1 Piece(s) 1 Day(s) 1 pc.

Basic Specifications

  • Lead-Free
    x
  • Wire Diameter(mm)
    1.6
  • Product Model
    Thread Solder (Stick Type)
  • Flux (With Rosin)
    With
  • Melting Point(°C)
    183~234
  • Detailing Type
    Stainless Steel Type
  • Length(m)
    2.5
  • Flux
    Chlorine type
  • JAN Code
    4560117672164
  • Trusco Code
    218-9216
  • Mass(g)
    43
  • Features
    It contains flux. It is a stick type with excellent workability and storability.
  • Use
    For Stainless Steel.
  • Material / Alloy Composition
    Tin Content Percentage: 40%, Lead: 60%
  • Amount Of Content
    1 pc.

Specifications of STH-2

  • Lead-Free
    x
  • Wire Diameter(mm)
    1.6
  • Product Model
    Thread Solder (Stick Type)
  • Flux (With Rosin)
    With
  • Melting Point(°C)
    183~234
  • Detailing Type
    Stainless Steel Type
  • Length(m)
    2.5
  • Flux
    Chlorine type
  • JAN Code
    4560117672164
  • Trusco Code
    218-9216
  • Mass(g)
    43
  • Features
    It contains flux. It is a stick type with excellent workability and storability.
  • Use
    For Stainless Steel.
  • Material / Alloy Composition
    Tin Content Percentage: 40%, Lead: 60%
  • Amount Of Content
    1 pc.
Part Number
STH-2
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 573.78

STICK SOLDER 1 Piece(s) 1 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1