(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Thread Solder Steclon (S60-10)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
S60-08
S60-10
S60-12
S60-16
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Wire Diameter
(mm)
JAN Code Trusco Code Amount Of Content

฿ 4,387.00

THREAD SOLDER 1 Piece(s) 12 Day(s) 0.8 4562155670324 116-6735 1 Roll

฿ 4,276.00

THREAD SOLDER 1 Piece(s) 12 Day(s) 1 4562155670331 116-6743 1 Roll

฿ 4,260.00

THREAD SOLDER 1 Piece(s) 19 Day(s) 1.2 4562155670348 116-6751 1 Roll

฿ 4,282.00

THREAD SOLDER 1 Piece(s) 12 Day(s) 1.6 4562155670355 116-6760 1 Roll

Basic Specifications

  • Lead-Free
    x
  • Product Model
    Thread Solder
  • Flux (With Rosin)
    With
  • Melting Point(°C)
    183~190
  • Mass(g)
    1000
  • Features
    A resin flux cored solder with corrosion resistance and excellent insulation properties for flux residue. Features excellent workability and can be used for base material conventional resin flux cored solders cannot be used for. Because of a high active agent, it features excellent solderability and disperses only minimal solder grains. Suitable for hard-to-cut base materials such as nickel or stainless steel (SUS304).
  • Use
    Wiring, connection of flame retardant materials, various plated components.
  • Material
    Alloy Composition: Tin Proportion 60%, Zinc 40%
  • Flux
    MIL-RA Class, JIS B Class
  • Amount Of Content
    1 Roll

Product Description

[Features]
· Non-corrosive solder containing flux with high insulation of the flux residue.
· Very good workability and can be applied to base metals that conventionally could not be soldered with solder containing flux.
· Excellent wettability and very little scattering of solder thanks to the high activator.
· Compatible with hard base metals such as nickel and stainless steel (SUS304).
[Applications]
· Wiring and connection of hard base metals and various plated parts.

Part Number
S60-08
S60-10
S60-12
S60-16
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Wire Diameter
(mm)
JAN Code Trusco Code Amount Of Content

฿ 4,387.00

THREAD SOLDER 1 Piece(s) 12 Day(s) 0.8 4562155670324 116-6735 1 Roll

฿ 4,276.00

THREAD SOLDER 1 Piece(s) 12 Day(s) 1 4562155670331 116-6743 1 Roll

฿ 4,260.00

THREAD SOLDER 1 Piece(s) 19 Day(s) 1.2 4562155670348 116-6751 1 Roll

฿ 4,282.00

THREAD SOLDER 1 Piece(s) 12 Day(s) 1.6 4562155670355 116-6760 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1