(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Thread Solder Super Rosin 60GXM3

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 2,369.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
60GXM3-06
60GXM3-08
60GXM3-10
60GXM3-12
60GXM3-16
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Wire Diameter
(mm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 2,369.00

THREAD SOLDER 1 Piece(s) 12 Day(s) 0.6 4562155670225 116-6913 500 1 Roll

฿ 4,387.00

THREAD SOLDER 1 Piece(s) 10 Day(s) 0.8 4562155670232 116-6921 1000 1 Roll

฿ 4,276.00

THREAD SOLDER 1 Piece(s) 12 Day(s) 1 4562155670249 116-6930 1000 1 Roll

฿ 4,260.00

THREAD SOLDER 1 Piece(s) 12 Day(s) 1.2 4562155670256 116-6948 1000 1 Roll

฿ 4,211.00

THREAD SOLDER 1 Piece(s) 19 Day(s) 1.6 4562155670263 116-6956 1000 1 Roll

Basic Specifications

  • Lead-Free
    x
  • Product Model
    Thread Solder
  • Flux (With Rosin)
    With
  • Melting Point(°C)
    183~190
  • Features
    Without flux and solder scattering, it is ideal for soldering precision electronic equipment and for automatic soldering lines. It contains A grade washless type flux with high insulation resistance value.
  • Use
    For post correction in precision electronic equipment. Optimal for robot soldering work.
  • Material
    Alloy Composition: Tin Proportion 60%, Zinc 40%
  • Flux
    MIL-RMA Class, JIS A Class
  • Amount Of Content
    1 Roll

Product Description

[Features]
· Free of flux and solder scattering, and optimal for soldering precision electronic equipment and in automatic soldering lines.
· A-class non-washing type containing flux with a high insulation resistance.
[Applications]
· For retrofitting and fixing precision electronic equipment. Optimal for robot soldering work.

Part Number
60GXM3-06
60GXM3-08
60GXM3-10
60GXM3-12
60GXM3-16
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Wire Diameter
(mm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 2,369.00

THREAD SOLDER 1 Piece(s) 12 Day(s) 0.6 4562155670225 116-6913 500 1 Roll

฿ 4,387.00

THREAD SOLDER 1 Piece(s) 10 Day(s) 0.8 4562155670232 116-6921 1000 1 Roll

฿ 4,276.00

THREAD SOLDER 1 Piece(s) 12 Day(s) 1 4562155670249 116-6930 1000 1 Roll

฿ 4,260.00

THREAD SOLDER 1 Piece(s) 12 Day(s) 1.2 4562155670256 116-6948 1000 1 Roll

฿ 4,211.00

THREAD SOLDER 1 Piece(s) 19 Day(s) 1.6 4562155670263 116-6956 1000 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1